The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

M12 distributor boxes with push-pull fast-locking

Click, click, done! Consistent, easy, and safe connection of master cables and connectors without tools.
M12 distributor box with push-pull fast-locking

Easy connection without screws

Passive distributor boxes create the connection between the I/O device and the PLC. Due to the growing networking of machines and systems, there is a growing demand for reliable and future-proof cable connections. An easy and error-free connection is a central factor for the reliable operation of the system. The M12 push-pull distributor boxes feature a consistent, tool-free, and intuitive installation. Master cables and M12 connectors are connected conveniently and safely by direct connection. This guarantees considerable time savings and safe cabling.

Your advantages

  • Time-saving, tool-free mounting with plug-in connector hood with snap-in locking
  • Easy installation of the master cable connection with Push-in Technology
  • Fast, secure installation of connectors with the push-pull fast-locking system in accordance with IEC 61076-2-010
  • More flexibility with M12 ports for classic screw connectors and push-pull connectors
  • Clear assignment of components with marking labels on the cover and header
M12 push-pull distributor box

Tool-free snap-in locking

Plug-in cover connection

The new M12 distributor boxes for self-assembly feature a plug-in cover connection with snap-in locking. The cover is plugged onto the header simply without screws. Locking clips ensure a secure hold. The connector hood can also be released without tools if a replacement is necessary. Simply press the locking clips forward with your finger and the locking mechanism is open.

Push-in conductor connection

Easily and safely connected with Push-in technology

Push-in conductor connection

The master cable is connected via PCB terminal blocks with Push-in connection. The individual conductors are contacted directly in the conductor connection point without the need for tools. The special spring profile of the Push-in connection enables easy insertion. The high clamping pressure guarantees a reliable electrical connection. This significantly reduces the time and effort required during installation in comparison to the classic screw connection. A fixed and plug-in Push-in connection is available.

M12 push-pull fast-locking system

M12 ports with duo contour for connectors with push-pull or screw connection

M12 push-pull fast-locking system

The standardized M12 PUSH-PULL fast locking system enables quick and safe installation of the connectors with a simple latching function. This reduces installation times by up to 80 percent compared to screw connections. With the duo contour, the M12 thread of the M12 push-pull distributor boxes is backward-compatible. This enables flexible field wiring with classic M12 screw connectors and innovative M12 push-pull connectors.

CONSISTENT TOOL-FREE INSTALLATION
Discover the M12 push-pull distributor boxes

As a connection expert, we provide technologically leading connection and connection technologies. The innovative distributor boxes with tool-free fast-connection technology not only guarantee future-proof cabling, but also time-saving and reliable installation.

To the products
M12 distributor boxes with tool-free fast connection
M12 push-pull fast-locking system

M12 push-pull fast-locking system

M12 push-pull fast-locking system

With the M12 push-pull fast-locking system, Phoenix Contact is providing a robust connection concept for device and field cabling. The push-pull system ensures cross-manufacturer plug-in compatibility and particularly easy insertion – convenient, safe, and easy.