RC-1RP1NT242TJ - Device connector rear mounting
1611578

M23, Device connector rear mounting, series: RC, straight, shielded: yes, Screw locking mechanism, Direction of rotation: Standard, contact connection type: Pin, Solder-in connection, Radial O-ring, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm, coding: N, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products