Contact insert, contact connection type: Pin, Solder cup
Product details
Product type
Contact insert
Application
Signal
Number of positions
19
Coding
N
Contact: Contact group 1
Nominal voltage UN
48 V AC
74 V DC
Overvoltage category
III
Degree of pollution
3
Rated surge voltage
1.5 kV
Connection method
Solder cup
Direction of rotation
Standard
Item number
1603021
Packing unit
10 pc
Minimum order quantity
10 pc
Note
Made to order (non-returnable)
Product key
ABRAFU
GTIN
4046356242950
Weight per piece (including packing)
13.69 g
Weight per piece (excluding packing)
6.99 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-13.0
27440223
ETIM
ETIM 8.0
EC003557
UNSPSC
UNSPSC 21.0
39121400
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.