HC-DD 72-ESTC-144
-
Contact insert
1674749
HEAVYCON male insert, DD72 series, 72-pos., crimp connection, numbering from 73-144
Product details
General | For HEAVYCON ADVANCE housing of B16 type and HEAVYCON housing of B32 type, crimp contacts CK 1,6-ED (crimp contacts not included in the scope of supply). Plug-in connections may only be operated only when there is no load/voltage. |
Assembly note | -Housing heights with h >= 72 mm are recommended in the case of a large number of wires. -Use of HC-CST (1676857) coding pins and HC-CBU (1676860) coding sockets has been prescribed. |
Connectors may be plugged in only when there is no load/voltage. |
Product type | Contact insert with a fixed no. of positions |
Type | DD72 |
Number of positions | 72 |
Connection profile | 72+PE |
Contact numbering | 73 - 144 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Width | 34 mm |
Height | 35 mm |
Length | 84.5 mm |
Connection technology | |
Connection technology | Crimp connection |
Connection in acc. with standard | IEC / EN |
Conductor connection | |
Conductor cross section | 0.14 mm² ... 2.5 mm² |
Connection cross section AWG | 26 ... 14 |
Stripping length of the individual wire | 8 mm |
6 mm (2.5 mm²) |
Rated voltage (III/3) | 250 V |
Rated surge voltage | 4 kV |
Rated current | 10 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag (alternatively Au) |
Contact carrier material | PA |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Constructional and testing regulations | DIN VDE 0627/86 |
DIN VDE 0110/02.79 | |
DIN VDE 0110-1/04.97 | |
IEC 60664-1, DIN IEC 60512 | |
IEC 60352 | |
Tests | DIN VDE 0627/86 |
DIN VDE 0110/02.79 | |
DIN VDE 0110-1/04.97 | |
IEC 60664-1, DIN IEC 60512 | |
IEC 60352 |
Item number | 1674749 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Product key | AF7ABF |
GTIN | 4017918144661 |
Weight per piece (including packing) | 74.52 g |
Weight per piece (excluding packing) | 65.31 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440205 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B-3PE - PE multiplier 1644326
-
HC-CBU - Coding element 1676860
-
HC-CB - Coding bolt 1772722
-
HC-B-ZG - Strain relief clamp 1685327
-
HC-B-ZS - Strain relief clamp 1685330
-
HC-CST - Coding element 1676857
-
HC-SMR-B16 - DIN rail mounting frame 1687972
-
HC-SMP 125-B16-AMQ - DIN rail mounting frame 1660973
-
HC-B 24-ADP-B 16-GY - Adapter plate 1660449
-
HC-B 16-ANDOCK - Docking frame 1586138
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg