SACC-MCI-M12MS-8CON/0,5
-
Contact carrier
1457827
Contact carrier, 8-position, Pin, straight, M12, coding: A, on free cable end, Front mounting/square flange, M12, Individual wires, cable length: 0.5 m, 0.25 mm2, TPE litz wire, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Product details
Compatible products
Your advantages
Convenient field assembly: device connectors for fast on-site mounting
Contact carriers that are designed for assembly or available with preassembled litz wires
Customer-specific assemblies and litz wire lengths available
Standard pin assignments for signal and power transmission with a uniform design-in design