MM-WMT... prepunched conductor markers are made of polyester, slid onto the conductors, and cannot break off.
MM-WMT 2,4 (15X4)R C1 WH/BK
-
Cable marker
1116144
Cable marker, Roll, white/black, unmarked, can be labeled with: THERMOMARK GO, cable diameter range: 1 ... 2.4 mm, mounting type: slide-on, Number of individual labels: 354, text field height: 3.2 mm, text field width: 14.1 mm
Product details
Your advantages
The pre-punched geometry enables easy and convenient use
Thanks to the innovative material composition, each label can be printed which results in zero wastage
Easy and efficient material cartridge system: Includes both the material to be printed and the corresponding ink ribbon
No visible difference between retrospective marking and existing markings created with a desktop roll printer
The conductor is pushed on through the two punch-outs on the marker. In this way, the marker is aligned on the conductor
The special hole geometry for different conductor gauges ensures strong axial support
High-quality and solvent-resistant marking solution for industrial applications that is created by means of thermal transfer printing