The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

Device connection technology for monitoring and safety technology

High connection security for smart devices

Well-connected when it counts.

Order a sample now
360° surveillance camera with connection technology
Modern building from the outside

Digital 3D tour of our connection solutions in building automation

Join us as we explore a fully automated building. In the 3D tour, you will discover how the advantages of connection solutions and housings can be leveraged to your benefit.

Your advantages

  • Smart networking: Device communication with suitable connections for IP-based protocols such as BACnet IP, Modbus/TCP, REST, and MQTT
  • Comprehensive product portfolio: Connection technology and electronics housings for devices in building automation
  • Beyond the standard: Individual designs for intelligent devices for technical building utilities
  • Excellent services: Expert advice and design-in support for quick connection solutions

Device connection solutions for monitoring and safety technology


Building with building management at Phoenix Contact

Networking monitoring and safety technology made easy Benefit from stable connections – from the field device right through to the building management system

In order to ensure permanently safe operation of the building, the surveillance technology and safety technology must be easy to install and maintain. PCB terminal blocks and PCB connectors, data connectors, and electronics housings from Phoenix Contact provide numerous solutions for safety-critical applications in technical building utilities (TBUs), such as for video surveillance, monitoring, intruder, and fire alarm systems.

In addition to the ever-increasing networking of systems, it is important that the technology does not overwhelm installers and operators. With this approach, errors can be avoided as early as during installation and easy maintenance for the operator can be ensured during the service life.

Connection of emergency lights

PCB connector with Push-in connection in use on an emergency light

Connections for emergency lights

Emergency lights are based on LED technology. The installed products have to be high in quality and reliability. COMBICON PCB connectors of the PTS 1,5/..-PH-5,0 CLIP series with Push-in connection are particularly suitable for these applications. The key advantages at a glance:

  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive operation with color-coded push button
  • Maximum clamping space in a small component size
THR PCB terminal blocks in use in a smoke extraction system

THR PCB terminal blocks in use in a smoke extraction system

Connections for smoke extraction systems

Benefit from the highest quality in the connection technology of safety-relevant systems with the THR PCB terminal blocks of COMBICON SPT-THR 2,5. The main advantages at a glance:

  • Tool-free, time-saving Push-in connection
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive operation with color-coded push button
  • Operation and conductor connection from one direction enables integration into the device front.
  • Designed for integration into the SMT soldering process
Connection technology in a manual fire alarm

PCB connector with screw connection in use in a manual fire alarm

Connections for manual fire alarms

PCB connectors of the PT 1,5/..-PVH series offer safe solutions in the connection technology of safety-relevant systems. The key advantages at a glance:

  • Well-known connection principle allows worldwide use.
  • Low generation of heat with high contact force
  • Horizontal and vertical connection option for optimum conductor routing
 PCB connector with screw connection in use in a smoke alarm

PCB connector with screw connection in use in a smoke alarm

Smoke alarm connections

PCB connectors of the PTS 1,5/..-PH-5,0 CLIP series with screw connection offer optimal solutions for use in two-part electronics housings. The key advantages at a glance:

  • Ideally suited for two-piece electronics housings
  • Can be snapped into device housing with the CLIP geometry
  • Maximum clamping space in a small component size

Ideally suited for these safety-related applications Our product portfolio features wide range of solutions for several applications. Among others, these include:

HMIs
Single Pair Ethernet
Controllers
Signaling and monitoring systems
FREE SAMPLES
Try out device connections for building automation

Would you like to try out device connection technology for smart buildings? Choose various samples and order your personal sample package right away. You will receive expert advice on targeted use in your application. Please note that we can only send these high-quality samples to professional business contacts.

Order free samples
Interior view of an automated building

Reference


Controller for room automation

Electronics housings for building automation

A front connection housing for smart buildings: The Neuberger Gebäudeautomation GmbH building automation specialists use the ME-IO electronics housing in the Open.Room room automation system. Together with Phoenix Contact, Neuberger has adapted the housing to the special requirements.