CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
upper level | 300 V | 16 A | 24 - 10 | |
lower level | 300 V | 20 A | 24 - 10 | |
Use group C | ||||
upper level | 300 V | 16 A | 24 - 10 | |
lower level | 300 V | 20 A | 24 - 10 | |
Use group D | ||||
600 V | 5 A | 24 - 10 |
cUL Recognized
Approval ID: FILE E 60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
upper level | 300 V | 16 A | 24 - 10 | |
lower level | 300 V | 20 A | 24 - 10 | |
Use group C | ||||
upper level | 300 V | 16 A | 24 - 10 | |
lower level | 300 V | 20 A | 24 - 10 | |
Use group D | ||||
600 V | 5 A | 24 - 10 |
UL Recognized
Approval ID: FILE E 60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
upper level | 300 V | 16 A | 24 - 10 | |
lower level | 300 V | 20 A | 24 - 10 | |
Use group C | ||||
upper level | 300 V | 16 A | 24 - 10 | |
lower level | 300 V | 20 A | 24 - 10 | |
Use group D | ||||
600 V | 5 A | 24 - 10 |
EAC
Approval ID: RU C-DE.BL08.B.00644UL Recognized
Approval ID: FILE E 192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
upper level | 275 V | 16 A | 24 - 10 | |
lower level | 275 V | 20 A | 24 - 10 |