Zack Marker strip, flat - ZBF 6:UNBEDRUCKT
0808710

Zack Marker strip, flat, Strip, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 6.2 mm, lettering field size: 5.15 x 6.15 mm, Number of individual labels: 10


Product Details




Product type Terminal marking
Pitch 6.2 mm
Type flat
Marking
Number of individual labels 10
Number of individual labels per row 10
Number of marker strips 10

Width 6 mm
Pitch 6.2 mm

Color white
Material PA
Flammability rating according to UL 94 V2
Components free from silicone and halogen

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Mounting type snapped

Item number 0808710
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key BG2
Product Key BG2112
Catalog Page Page 127 (C-3-2019)
GTIN 4017918180317
Weight per Piece (including packing) 0.592 g
Weight per Piece (excluding packing) 0.377 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27141137
ECLASS-10.0.1 27141137
ECLASS-11.0 27281101

ETIM

ETIM 8.0 EC000761

UNSPSC

UNSPSC 21.0 39131500


Compatible Products

Your advantages

Unlabeled marking strips can be custom-labeled with a plotter or by hand
Other pitches available on request
The ZBF zack marker strip system with flat marker groove is a marking solution for modular terminal blocks and electronics modules
The multi-section marking strips are easy to fit and can be easily separated if required