Plotting surface: 440 x 296 mm, material height: 10.5 mm, plotting speed: 40 cm/sec, data buffer: 16 MB, resolution: 0.01 mm, repeat accuracy: 0.05 mm
CMS-P1-PLOTTER
-
Marking plotter
5144615
Marking plotter, weight: 8 kg, length: 0.66 m, width: 440 mm, height: 125 mm
Free download available.
Downloads
Product details
| Product type | Marking system |
| Marking | |
| Identification technology | Plotter |
| Device properties | |
| Operating system | MS Windows 7, MS Windows 8.1, MS Windows 10 |
| Operating system | MS Windows 7, MS Windows 8.1, MS Windows 10 |
| Supply | |
| Supply voltage range | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) |
| Input voltage range AC | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) |
| Output voltage | 24 V |
| Output current | 1.4 A |
| Input buffer | 16000000 |
| Width | 440 mm |
| Height | 125 mm |
| Length | 660 mm |
| Color | silver-colored |
| Ambient conditions | |
| Ambient temperature (operation) | 10 °C ... 35 °C |
| Ambient temperature (storage/transport) | -10 °C ... 50 °C |
| Permissible humidity (operation) | 35 % ... 75 % |
| Permissible humidity (storage/transport) | 10 % ... 90 % |
| Noise emission | |
| Standards/regulations | FCC Class B, FCC Part 15 and VDE Class B EN 55 022 |
| Item number | 5144615 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG1 |
| Product key | BG1231 |
| GTIN | 4017918937966 |
| Weight per piece (including packing) | 11,000 g |
| Weight per piece (excluding packing) | 10,508 g |
| Customs tariff number | 90171010 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CMS-P1-PLOTTER-COVER - Covering hood 5144806
-
CMS-P1-M/ZB - Magazine insert 5144699
-
CMS-P1-M/ZBF - Magazine insert 5144709
-
CMS-P1-M/ZBM - Magazine insert 5144660
-
CMS-P1-M/ZBFM - Magazine insert 5144686
-
CMS-P1-M/SS-ZB - Magazine insert 5144712
-
CMS-P1-M/PAB - Magazine insert 5144741
-
CMS-P1-M/BN-ZB - Magazine insert 5144725
-
CMS-P1-M/GPE - Magazine insert 5144754
-
CMS-P1-M/LBHZ - Magazine insert 5144738
-
CMS-P1-M/WAGO WMB - Magazine insert 5144767
-
CMS-P1-M/WAGO MINI WSB - Magazine insert 5144864
-
CMS-P1-M/WAGO WSB 4 - Magazine insert 5144877
-
CMS-P1-M/WAGO WSB 5 - Magazine insert 5144770
-
CMS-P1-M/WEID MCSF 4-6 - Magazine insert 5144783
-
CMS-P1-M/WEID MCU - Magazine insert 5144796
-
CMS-P1-PAD - Accessories 5144819
-
CMS-P1-WMU-ADAPTER - Magazine insert 5144822
-
CMS-P1-M/ZBFM-PAD - Accessories 5144848
-
CMS-P1-M/WEID-PAD - Accessories 5144851
-
CMS-P1-M/GPE-PAD - Accessories 5144880
-
CMS-P1-PREPLATES - Plotter accessories 5145135
-
CMS-P1-M/ENTRELEC RC - Magazine insert 5144932
-
CMS-P1-M/GPE ENGRAVING - Magazine 5145711
-
CMS-P1-M/MURR 400 - Magazine insert 5144945
-
CMS-P1-M/MURR 401 - Magazine insert 5144958
-
CMS-P1-M/WIEL - Magazine insert 5144929
-
CMS-P1-PAD/SPARE - Accessories 5144893
-
CMS-P1-PENDEPOT - Plotter accessories 5144835
-
P1 UC-MAG 1 - Magazine 5146079
-
P1 UC-MAG 2 - Magazine 5146082
-
P1 UC-MAG 3 - Magazine 5146095
-
P1 UC-MAG 4 - Magazine 5146105
-
P1 UC-MAG 5 - Magazine 5146118
-
P1 UC-MAG 6 - Magazine 5146121
-
P1 UC-MAG 7 - Magazine 5146568
-
CMS-DISPOSABLE-PEN 0,25 TR - Marker pen 5146685
-
CMS-DISPOSABLE-PEN 0,35 TR - Marker pen 5146686
-
CMS-PEN 0,25 - Marker pen 5067815
-
CMS-PEN 0,35 - Marker pen 5067828
-
CMS-PEN 0,50 - Marker pen 5067831
-
CMS-R-SET-TR - Cleaning set 5146751
-
CMS-R-FLUID-TR-C2 - Cleaning cartridge 5146752
-
CMS-R-FLUID-TR - Cleaning fluid 5146750
-
CMS-INK-TR-C5 - Ink cartridge 5146684
-
CMS-PEN 0,25 - Marker pen 5067815
-
CMS-PEN 0,35 - Marker pen 5067828
-
CMS-PEN 0,50 - Marker pen 5067831
Your advantages
The plotter is controlled with the CLIP PROJECT software
The pens are removed and deposited automatically
Easily operated with just a few buttons
The plotter can be connected to the computer quickly and easily via the Centronics or USB interface
An automatic marking preparation function ensures optimum marking results right from the first character
The pen station of the CMS-P1-PLOTTER prevents the plotter pens from drying out
During long intervals, the plotter pens are stored safely in a pen station
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates