DNV
Approval ID: TAE00001S9CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 20 A | 26 - 12 | ||
| C | ||||
| 600 V | 20 A | 26 - 12 | ||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 20 A | 26 - 12 | ||
| Multi-conductor connection | 600 V | 20 A | 26 - 16 | |
| C | ||||
| 600 V | 20 A | 26 - 12 | ||
| Multi-conductor connection | 600 V | 20 A | 26 - 16 | |
LR
Approval ID: LR24100022TAATEX
Approval ID: KEMA04ATEX2048U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 690 V | 21 A | 0.14 - 2.5 | |
| Only rigid conductors | 690 V | 28 A | 0.14 - 4 | |
EAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECEx KEM 06.0027U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 690 V | 21 A | 0.14 - 2.5 | |
| Only rigid conductors | 690 V | 28 A | 0.14 - 4 | |
CCC
Approval ID: 2020322313000622UKCA-EX
Approval ID: DEKRA 21UKEX0304UUL Comp Hazloc CA US
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 20 A | 26 - 12 | ||
| C | ||||
| 600 V | 20 A | 26 - 12 | ||