UT 2,5/1P
-
Feed-through terminal block
3045017
Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, number of connections: 2, connection method: Screw/plug-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product details
General | Current and voltage are determined by the plug used. |
Product type | Plug-in terminal block |
Product family | UT |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 0.77 W |
Number of connections per level | 2 |
Nominal cross section | 2.5 mm² |
Rated cross section AWG | 12 |
Level 1 above 1 below 1 | |
Connection method | Screw/plug-in connection |
Screw thread | M3 |
Tightening torque | 0.5 ... 0.6 Nm |
Stripping length | 9 mm |
Internal cylindrical gage | A3 |
Connection in acc. with standard | IEC 61984 |
Conductor cross-section rigid | 0.14 mm² ... 4 mm² |
Cross section AWG | 26 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible | 0.14 mm² ... 4 mm² |
Conductor cross-section, flexible [AWG] | 26 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible ultrasound-compressed | 0.34 mm² ... 4 mm² |
Conductor cross-section, flexible [AWG] ultrasound-compressed | 22 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² |
2 conductors with same cross section, solid | 0.14 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible | 0.14 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.14 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
Nominal current | 24 A |
Maximum load current | 24 A (with 4 mm² conductor cross-section) |
Nominal voltage | 500 V |
Nominal cross section | 2.5 mm² |
Dimensional drawing |
|
Width | 5.2 mm |
End cover width | 2.2 mm |
Height | 49.1 mm |
Depth on NS 35/7,5 | 47.5 mm |
Depth on NS 35/15 | 55 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Surge voltage test | |
Test voltage setpoint | 7.3 kV |
Result | Test passed |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 1.89 kV |
Result | Test passed |
Mechanical data | |
Open side panel | Yes |
Attachment on the carrier | |
DIN rail/fixing support | NS 35 |
Result | Test passed |
Service life | |
Insertion/withdrawal cycles | 100 |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
Spectrum | Long life test category 1, class B, body mounted |
Frequency | f1 = 5 Hz to f2 = 150 Hz |
ASD level | 0.964 (m/s²)²/Hz |
Acceleration | 0.58g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
Pulse shape | Half-sine |
Acceleration | 5g |
Shock duration | 30 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 100 °C (max. operating temperature range including self-heating, see derating curve) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 61984 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3045017 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE1 |
Product key | BE1141 |
GTIN | 4017918975357 |
Weight per piece (including packing) | 7.198 g |
Weight per piece (excluding packing) | 6.6 g |
Customs tariff number | 85369010 |
Country of origin | TR |
ECLASS
ECLASS-13.0 | 27250117 |
ECLASS-15.0 | 27250117 |
ETIM
ETIM 9.0 | EC000897 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | dd746975-5666-4cee-af6b-48c1de38aa79 |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBS 2-5 - Plug-in bridge 3030161
-
FBS 3-5 - Plug-in bridge 3030174
-
FBS 4-5 - Plug-in bridge 3030187
-
FBS 5-5 - Plug-in bridge 3030190
-
FBS 10-5 - Plug-in bridge 3030213
-
FBS 20-5 - Plug-in bridge 3030226
-
FBS 50-5 - Plug-in bridge 3038930
-
FBSR 2-5 - Plug-in bridge 3033702
-
FBSR 3-5 - Plug-in bridge 3001591
-
FBSR 4-5 - Plug-in bridge 3001592
-
FBSR 5-5 - Plug-in bridge 3001593
-
FBSR 10-5 - Plug-in bridge 3033710
-
FBS 2-5 BU - Plug-in bridge 3036877
-
FBS 3-5 BU - Plug-in bridge 3036880
-
FBS 4-5 BU - Plug-in bridge 3036893
-
FBS 5-5 BU - Plug-in bridge 3036903
-
FBS 10-5 BU - Plug-in bridge 3036916
-
FBS 20-5 BU - Plug-in bridge 3036929
-
FBS 50-5 BU - Plug-in bridge 3032114
-
RB ST 10-(2,5/4) - Reducing bridge 3030873
-
RB UT 10-(2,5/4) - Reducing bridge 3047060
-
RB UT 35-(2,5/4) - Reducing bridge 3047277
-
RB UT 16-(2,5/4) - Reducing bridge 3047073
-
RB UT 6-(2,5/4) - Reducing bridge 3047251
-
D-UT 2,5/1P - End cover 3047154
-
ATP-UT - Partition plate 3047167
-
PC - Coding star 3040588
-
P-CO 2-5 R47K - Component connector 3032447
-
LPO 2,5/E - Pick-off plug 3270516
-
LPO 2,5 - Pick-off plug 3270517
-
LPS-5/E - Service connector 3270520
-
LPS-5 - Service connector 3270521
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
GBS 5-25X12 - Group marker label for terminal marking 0810588
-
GBS 5-25X5 - Group marker label for terminal marking 0829126
-
STP 5-2-ZB - Marker carriers 3037643
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
PAI-4-FIX-5/6 BU - Test adapter 3035975
-
PAI-4-FIX-5/6 OG - Test adapter 3035974
-
PAI-4-FIX-5/6 YE - Test adapter 3035977
-
PAI-4-FIX-5/6 RD - Test adapter 3035976
-
PAI-4-FIX-5/6 GN - Test adapter 3035978
-
PAI-4-FIX-5/6 BK - Test adapter 3035980
-
PAI-4-FIX-5/6 GY - Test adapter 3035982
-
PAI-4-FIX-5/6 VT - Test adapter 3035979
-
PAI-4-FIX-5/6 BN - Test adapter 3035981
-
PAI-4-FIX-5/6 WH - Test adapter 3035983
-
PS-5 - Test plug 3030983
-
DP PS-5 - Spacer plate 3036725
-
PS-5/2,3MM RD - Test plug 3038723
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
PAI-4-N GY - Test adapter 3032871
-
SP 2,5/ 1 - Plug 3040258
-
SP 2,5/ 2 - Plug 3040261
-
SP 2,5/ 3 - Plug 3040274
-
SP 2,5/ 4 - Plug 3040287
-
SP 2,5/ 5 - Plug 3040290
-
SP 2,5/ 6 - Plug 3040300
-
SP 2,5/ 7 - Plug 3040313
-
SP 2,5/ 8 - Plug 3040326
-
SP 2,5/ 9 - Plug 3040339
-
SP 2,5/10 - Plug 3040342
-
SP 2,5/11 - Plug 3040355
-
SP 2,5/12 - Plug 3040368
-
SP 2,5/13 - Plug 3040371
-
SP 2,5/14 - Plug 3040384
-
SP 2,5/15 - Plug 3040397
-
SP 2,5/ 1 BU - Plug 3040698
-
SP 2,5/ 1 GNYE - Plug 3040708
-
SPB 2,5/ 1 - Plug 3040106
-
SPB 2,5/ 9 - Plug 3040180
-
SPB 2,5/11 - Plug 3040203
-
SPB 2,5/13 - Plug 3040229
-
SPB 2,5/14 - Plug 3040232
-
SPB 2,5/ 1 BU - Plug 3040724
-
SPB 2,5/ 1 GNYE - Plug 3040711
-
UPBV 2,5/ 1 - Plug 3045145
-
UPBV 2,5/ 2 - Plug 3045402
-
UPBV 2,5/ 3 - Plug 3045415
-
UPBV 2,5/ 4 - Plug 3045428
-
UPBV 2,5/ 5 - Plug 3045431
-
UPBV 2,5/ 6 - Plug 3045444
-
UPBV 2,5/ 7 - Plug 3045457
-
UPBV 2,5/ 8 - Plug 3045460
-
UPBV 2,5/ 9 - Plug 3045473
-
UPBV 2,5/10 - Plug 3045499
-
UPBV 2,5/11 - Plug 3045509
-
UPBV 2,5/12 - Plug 3045512
-
UPBV 2,5/13 - Plug 3045525
-
UPBV 2,5/14 - Plug 3045538
-
UPBV 2,5/15 - Plug 3045541
-
UPBV 2,5/ 1 BU - Plug 3045240
-
UPBV 2,5/ 1 GNYE - Plug 3045253
-
UPBV 2,5/ 1-L - Plug 3045318
-
UPBV 2,5/ 1-L BU - Plug 3045321
-
UPBV 2,5/ 1-L GNYE - Plug 3045334
-
UPBV 2,5/ 1-M - Plug 3045347
-
UPBV 2,5/ 1-M BU - Plug 3045350
-
UPBV 2,5/ 1-M GNYE - Plug 3045363
-
UPBV 2,5/ 1-R - Plug 3045376
-
UPBV 2,5/ 1-R BU - Plug 3045389
-
UPBV 2,5/ 1-R GNYE - Plug 3045392
-
SZS 0,6X3,5 - Screwdriver 1205053
-
X-PEN 0,35 - Marker pen 0811228
-
SF-SL 0,6X3,5-100 S-VDE - Screwdriver 1212587
-
LP 2,5/ 1 - Plug 1071712
-
LP 2,5/ 2 - Plug 1071713
-
LP 2,5/ 3 - Plug 1071714
-
LP 2,5/ 4 - Plug 1071715
-
LP 2,5/ 5 - Plug 1071716
-
LP 2,5/ 6 - Plug 1071717
-
LP 2,5/ 7 - Plug 1071718
-
LP 2,5/ 8 - Plug 1071719
-
LP 2,5/ 9 - Plug 1071720
-
LP 2,5/10 - Plug 1071721
-
LP 2,5/11 - Plug 1071722
-
LP 2,5/12 - Plug 1071723
-
LP 2,5/13 - Plug 1071724
-
LP 2,5/14 - Plug 1071725
-
LP 2,5/15 - Plug 1071726
-
LP 2,5/ 1 BU - Plug 1071727
-
LP 2,5/ 1 GNYE - Plug 1071728
-
LP 2,5/ 1-L - Plug 1071729
-
LP 2,5/ 1-L BU - Plug 1071730
-
LP 2,5/ 1-L GNYE - Plug 1071731
-
LP 2,5/ 1-M - Plug 1071732
-
LP 2,5/ 1-M BU - Plug 1071733
-
LP 2,5/ 1-M GNYE - Plug 1071734
-
LP 2,5/ 1-R - Plug 1071735
-
LP 2,5/ 1-R BU - Plug 1071736
-
LP 2,5/ 1-R GNYE - Plug 1071737
Your advantages
Compatible with standard UT terminal blocks
Terminal blocks that can be connected on both sides available
Uniform, touch-proof plug-in zone
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates