SP 2,5/ 1 BU - Plug
3040698

Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2- 4 mm2, color: blue

Product details









Compatible products



Your advantages

Large-surface labeling option
Practical coding option