CSA
Approval ID: 2030668| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 20 A | 26 - 12 | ||
| C | ||||
| 600 V | 20 A | 26 - 12 | ||
IECEE CB Scheme
Approval ID: DE1-66980| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 800 V | 24 A | 0.2 - 2.5 | ||
EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 20 A | 26 - 12 | ||
| C | ||||
| 600 V | 20 A | 26 - 12 | ||
| F | ||||
| 800 V | 20 A | 26 - 12 | ||
LR
Approval ID: LR2371832TANK
Approval ID: 22ME0007BV
Approval ID: 25278/C1 BVVDE Zeichengenehmigung
Approval ID: 40032222| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 800 V | 24 A | 0.2 - 2.5 | ||
ABS
Approval ID: 21-2192245-PDANK
Approval ID: 14ME0912DNV
Approval ID: TAE000010TcUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 550 V | 20 A | 26 - 12 | ||
EAC Ex
Approval ID: RU C-DE.AB72.B.02351IECEx
Approval ID: IECExPTB10.0021U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 550 V | 19 A | 0.14 - 2.5 | |
| Only rigid conductors | 550 V | 23 A | 0.14 - 4 | |
UL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 550 V | 20 A | 26 - 12 | ||
ATEX
Approval ID: PTB09ATEX1111U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 550 V | 19 A | 0.14 - 2.5 | |
| Only rigid conductors | 550 V | 23 A | 0.14 - 4 | |