cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 30 A | 24 - 10 | ||
C | ||||
300 V | 30 A | 24 - 10 | ||
D | ||||
600 V | 5 A | 24 - 10 |
Double-level terminal block, nom. voltage: 500 V, nominal current: 30 A, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: traffic grey B RAL 7043
Product type | Multi-level terminal block |
Area of application | Railway industry |
Machine building | |
Plant engineering | |
Process industry | |
Number of connections | 4 |
Number of rows | 2 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 1.02 W |
Number of connections per level | 2 |
Nominal cross section | 4 mm² |
1st and 2nd level | |
Connection method | Push-in connection |
Stripping length | 10 mm ... 12 mm |
Internal cylindrical gage | A4 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross-section rigid | 0.5 mm² ... 4 mm² |
Cross section AWG | 20 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible | 0.5 mm² ... 4 mm² |
Conductor cross-section, flexible [AWG] | 20 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 4 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 4 mm² |
Nominal current | 30 A (with 4 mm² conductor cross-section) |
Nominal voltage | 500 V |
Nominal cross section | 4 mm² |
1st and 2nd level Connection cross sections directly pluggable | |
Conductor cross-section rigid | 0.5 mm² ... 4 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 4 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 4 mm² |
Width | 6.2 mm |
End cover width | 2.2 mm |
Height | 83.5 mm |
Depth on NS 35/7,5 | 47.5 mm |
Depth on NS 35/15 | 55 mm |
Color | traffic grey B (RAL 7043) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | Yes |
Ambient conditions | |
Ambient temperature (operation) | -50 °C ... 105 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 1805502 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | ##### |
Product key | BEL214 |
GTIN | 4067923428782 |
Weight per piece (including packing) | 16.46 g |
Weight per piece (excluding packing) | 15.84 g |
Country of origin | CN |
ECLASS-13.0 | 27250102 |
ECLASS-15.0 | 27250102 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |