The ILC 2250 BI-L is the powerful successor to the ILC 2050 BI-L, the central controller for the automation of buildings, infrastructure, and energy. The industrial design guarantees a high level of reliability and therefore also makes the ILC 2250 BI-L suitable for business-critical applications. It is equipped with 4 LAN, 2 USB, and 2 RS-485 interfaces. It enables the direct connection of LonMark TP/FT-10 networks. The controller can be extended with a wide range of Inline modules for digital and analog I/Os and for all widely used bus systems. The corresponding drivers ensure uniform interfaces, thus greatly simplifying system integration.
ILC 2250 BI-L
-
Controller
1535543
The modular Inline controller for automation applications in infrastructure, energy, and buildings is based on the Niagara Framework®
Four LAN, two USB, and two RS-485 interfaces
as well as a LON interface (CEA-709) are integrated.
The controller can be extended with numerous Inline I/O modules.
Free download available.
Downloads
Product details
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Controller |
| Product family | Inline-Controller |
| Installation location | indoor use |
| Installation location | Control cabinet |
| Special properties | Development process certified in accordance with IEC 62443-4-1 |
| The product is being prepared for compliance with the Cyber Resilience Act (CRA) | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Operating system | Linux with real-time extension |
| Processor | Arm®Cortex®-A53, 4x 1.6 GHz |
| Trusted Platform Module | TPM 2.0 |
| RAM | 2048 Mbyte (LPDDR4-RAM) |
| IEC 61131 runtime system | |
| Retentive data storage | 512 kByte (NVRAM) |
| Data storage system | 5 GByte (eMMC) |
| System limits | |
| Amount of process data (INTERBUS input/output data) | max. 4096 bit (INTERBUS) |
| Number of local bus devices that can be connected (INTERBUS) | max. 63 (observe current consumption) |
| Number of devices with parameter channel | max. 16 |
| Programming data | |
| Register length (master) | 512 Byte |
| Functionality | |
| Programming tool | Emalytics |
| Programming languages supported | Niagara Framework® |
| Supply | |
| Supply voltage (DC) | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Max. current consumption | ≤ 1.5 A |
| Typical current consumption | ≤ 170 mA (at nominal voltage without local bus device) |
| Current carrying capacity (Terminal points) | 8 A |
| Real-time clock | |
| Realtime clock | integrated (capacitive buffering) |
| Potentials: 24 V supply UILC | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 1.6 A |
| typ. 170 mA (without connected I/O terminal blocks) | |
| Potentials: 7.5 V communications power UL (potential jumper) | |
| Supply voltage | 7.5 V DC ±5 % |
| Power supply | max. 2 A DC |
| Potentials: 24 V analog supply UANA (potential jumper) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 0.5 A DC |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A DC (sum of UM + US) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Power supply | max. 8 A DC (sum of UM + US) |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Supported protocols | BACnet/IP |
| BACnet MS/TP (only at COM1 and COM2) | |
| Modbus/TCP | |
| Modbus/RTU | |
| KNX IP | |
| DALI | |
| DALI-2 | |
| LON IP | |
| EnOcean | |
| SMI | |
| MP-Bus | |
| SNMP | |
| M-Bus | |
| MQTT | |
| OPC UA | |
| Simple OpenADR | |
| LDAP | |
| SMS | |
| CSV | |
| oBIX | |
| LONMark TP/FT10 | |
| Web server | yes |
| Ethernet | |
| Bus system | RJ45 |
| Number of interfaces | 4 |
| Connection method | RJ45 jack, shielded |
| Transmission speed | 10/100/1000 Mbps |
| No. of channels | 2 |
| Bus system | RS-485 |
| Number of interfaces | 2 |
| USB | |
| Bus system | USB type C |
| Number of interfaces | 2 |
| Connection method | USB type C |
| microSD | |
| Bus system | microSD |
| Number of interfaces | 1 (Top) |
| Connection method | microSD slot |
| Memory card: microSDXC | |
| Memory size | max. 2 Tbyte |
| Connection method | microSD slot |
| Width | 80 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Width | 80 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Color (Housing) | green (RAL 6021) |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 10g |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C (observe derating) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 0 % ... 75 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 0 % ... 75 % (according to DIN EN 61131-2) |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 hPa ... 106 kPa (up to 3000 m above sea level) |
| GRP_Temperature class | T4 |
| Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Sulfur dioxide (SO2) 10 ±0.3 ppm (test duration: 10 days), hydrogen sulfide (H2S) 1 ±0.3 ppm (test duration: 4 days), both at 25°C and with 75% humidity |
| Electromagnetic compatibility | Conformance with EMC directive |
| Conformance with EMC directives | Immunity test in accordance with EN IEC 61000-6-2 Transient overvoltage (surge) Criterion B |
| Immunity test in accordance with EN IEC 61000-6-2 Fast transients (burst) Criterion A, ±500 V,Criterion B, ±1000 V | |
| Immunity test in accordance with EN IEC 61000-6-2 Electromagnetic fields Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN IEC 61000-6-2 Electrostatic discharge (ESD) Criterion A, ±4 kV contact discharge, ±8 kV air discharge | |
| Immunity test in accordance with EN IEC 61000-6-2 Conducted disturbance Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN 61000-6-3/IEC 61000-6-3 Class B |
| Mounting type | DIN rail mounting |
| Mounting position | horizontal |
| Alternative mounting positions are possible, but can lead to a reduction in thermal performance. |
| Item number | 1535543 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRH |
| Product key | DRHAAA |
| GTIN | 4067923007277 |
| Weight per piece (including packing) | 324.1 g |
| Weight per piece (excluding packing) | 243 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242207 |
| ECLASS-15.0 | 27242207 |
ETIM
| ETIM 10.0 | EC000236 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 6(c), 7(a), 7(a)-I, 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead titanium zirconium oxide (CAS: 12626-81-2) | |
| 4,4'-isopropylidenediphenol (CAS: 80-05-7) | |
| Lead (CAS: 7439-92-1) | |
| diphenyl(2,4,6-trimethylbenzoyl)phosphine oxide (CAS: 75980-60-8) | |
Compatible products
-
NC4-DEMO - Building management system 1061902
-
NC4-50 - Building management system 1698091
-
NC4-100 - Building management system 1045861
-
NC4-250 - Building management system 2404194
-
NC4-500 - Building management system 2404195
-
NC4-1250 - Building management system 2404196
-
NC4-5000 - Building management system 2404197
-
NC4-10000 - Building management system 2404198
-
NC4-50-SMA-1YR - Building management system 1698090
-
NC4-50-SMA-3YR - Building management system 1698088
-
NC4-50-SMA-5YR - Building management system 1698087
-
NC4-100-SMA-1YR - Building management system 1101277
-
NC4-100-SMA-3YR - Building management system 1101283
-
NC4-100-SMA-5YR - Building management system 1101291
-
NC4-250-SMA-1YR - Building management system 2404204
-
NC4-250-SMA-3YR - Building management system 2404205
-
NC4-250-SMA-5YR - Building management system 2404206
-
NC4-500-SMA-1YR - Building management system 2404208
-
NC4-500-SMA-3YR - Building management system 2404209
-
NC4-500-SMA-5YR - Building management system 2404210
-
NC4-1250-SMA-1YR - Building management system 2404212
-
NC4-1250-SMA-3YR - Building management system 2404213
-
NC4-1250-SMA-5YR - Building management system 2404214
-
NC4-5000-SMA-1YR - Building management system 2404216
-
NC4-5000-SMA-3YR - Building management system 2404217
-
NC4-5000-SMA-5YR - Building management system 2404218
-
NC4-10000-SMA-1YR - Building management system 2404221
-
NC4-10000-SMA-3YR - Building management system 2404222
-
NC4-10000-SMA-5YR - Building management system 2404223
-
POINTS-50 - Building management system 1101297
-
POINTS-100 - Building management system 1101298
-
POINTS-500 - Building management system 2404199
-
POINTS-1250 - Building management system 2404201
-
POINTS-2500 - Building management system 2404202
-
NC4-DR-SMSALM - Building management system 1140562
-
DR-JSON - Building management system 1439254
-
OFFICE-DEMO-PC - Building management system 2404321
-
SUP-0 - Building management system 2404065
-
SUP-1 - Building management system 2404136
-
SUP-10 - Building management system 2404156
-
SUP-100 - Building management system 2404157
-
SUP-UNL - Building management system 2404158
-
SUP-POINTS-500 - Building management system 2404159
-
SUP-POINTS-1250 - Building management system 2404160
-
SUP-POINTS-2500 - Building management system 2404161
-
SUP-POINTS-5000 - Building management system 2404162
-
SUP-POINTS-10000 - Building management system 2404163
-
SUP-UP-1 - Building management system 2404164
-
SUP-UP-100 - Building management system 2404165
-
SUP-UP-UNL - Building management system 2404166
-
DR-S-DB-CSV - Building management system 2404169
-
DR-S-DB-MYSQL - Building management system 2404171
-
DR-S-DB-ORCL - Building management system 2404172
-
DR-S-DB-SQL - Building management system 2404173
-
DR-S-JSON - Building management system 1231645
-
SUP-0-SMA-1YR - Building management system 2404175
-
SUP-0-SMA-3YR - Building management system 2404176
-
SUP-0-SMA-5YR - Building management system 2404177
-
SUP-1-SMA-1YR - Building management system 2404179
-
SUP-1-SMA-3YR - Building management system 2404180
-
SUP-1-SMA-5YR - Building management system 2404181
-
SUP-10-SMA-1YR - Building management system 2404183
-
SUP-10-SMA-3YR - Building management system 2404184
-
SUP-10-SMA-5YR - Building management system 2404185
-
SUP-100-SMA-1YR - Building management system 2404187
-
SUP-100-SMA-3YR - Building management system 2404188
-
SUP-100-SMA-5YR - Building management system 2404189
-
SUP-UNL-SMA-1YR - Building management system 2404191
-
SUP-UNL-SMA-3YR - Building management system 2404192
-
SUP-UNL-SMA-5YR - Building management system 2404193
-
PARTNER-ACCESS - Building management system 1139362
-
NCS-REMOTE-SUP - Building management system 1842502
-
NCS-REMOTE - Building management system 1842508
-
NCS-RECOVER-SUP - Building management system 1842510
-
NCS-RECOVER - Building management system 1842514
-
NCC-SUP-UP-100 - Building management system 1947302
-
NCC-SUP-UP-10 - Building management system 1947303
-
NCC-SUP-UP-1 - Building management system 1947304
-
NCC-SUP-DEV-500 - Building management system 1947305
-
NCC-SUP-DEV-50 - Building management system 1947306
-
NCC-SUP-DEV-1000 - Building management system 1947307
-
NCC-SUP-DEV-100 - Building management system 1947309
-
NCC-SUP-DEV-10 - Building management system 1947310
-
NCC-SUP-500 - Building management system 1947312
-
NCC-SUP-100 - Building management system 1947313
-
NCC-SUP-10 - Building management system 1947314
-
NCC-SUP-1 - Building management system 1947315
-
NCC-SUP-0 - Building management system 1947316
-
NCC-S-NA-10000 - Building management system 1947317
-
NCC-S-NA-1000 - Building management system 1947318
-
NCC-DR-S-API - Building management system 1947319
-
EM-VIEW DP 250 - Building management system 1589228
-
EM-VIEW DP 500 - Building management system 1589229
-
EM-VIEW DP 1250 - Building management system 1589232
-
EM-VIEW DP 2500 - Building management system 1589249
-
EM-VIEW DP 5000 - Building management system 1589251
-
EM-VIEW DP 10000 - Building management system 1589254
-
EM-VIEW DP 25000 - Building management system 1589255
-
EM-VIEW DP 50000 - Building management system 1589221
-
EM-VIEW DP UNL - Building management system 1589257
-
EM-VIEW UPGRADE 250 TO 500 - Building management system 1589119
-
EM-VIEW UPGRADE 250 TO 1250 - Building management system 1589120
-
EM-VIEW UPGRADE 250 TO 2500 - Building management system 1589122
-
EM-VIEW UPGRADE 250 TO 5000 - Building management system 1589123
-
EM-VIEW UPGRADE 250 TO 10000 - Building management system 1589124
-
EM-VIEW UPGRADE 250 TO 25000 - Building management system 1589125
-
EM-VIEW UPGRADE 250 TO 50000 - Building management system 1589126
-
EM-VIEW UPGRADE 250 TO UNL - Building management system 1589127
-
EM-VIEW UPGRADE 500 TO 1250 - Building management system 1589158
-
EM-VIEW UPGRADE 500 TO 2500 - Building management system 1589159
-
EM-VIEW UPGRADE 500 TO 5000 - Building management system 1589160
-
EM-VIEW UPGRADE 500 TO 10000 - Building management system 1589161
-
EM-VIEW UPGRADE 500 TO 25000 - Building management system 1589162
-
EM-VIEW UPGRADE 500 TO 50000 - Building management system 1589163
-
EM-VIEW UPGRADE 500 TO UNL - Building management system 1589164
-
EM-VIEW UPGRADE 1250 TO 2500 - Building management system 1589166
-
EM-VIEW UPGRADE 1250 TO 5000 - Building management system 1589167
-
EM-VIEW UPGRADE 1250 TO 10000 - Building management system 1589168
-
EM-VIEW UPGRADE 1250 TO 25000 - Building management system 1589169
-
EM-VIEW UPGRADE 1250 TO 50000 - Building management system 1589170
-
EM-VIEW UPGRADE 1250 TO UNL - Building management system 1589171
-
EM-VIEW UPGRADE 2500 TO 5000 - Building management system 1589172
-
EM-VIEW UPGRADE 2500 TO 10000 - Building management system 1589173
-
EM-VIEW UPGRADE 2500 TO 25000 - Building management system 1589174
-
EM-VIEW UPGRADE 2500 TO 50000 - Building management system 1589175
-
EM-VIEW UPGRADE 2500 TO UNL - Building management system 1589176
-
EM-VIEW UPGRADE 5000 TO 10000 - Building management system 1589216
-
EM-VIEW UPGRADE 5000 TO 25000 - Building management system 1589217
-
EM-VIEW UPGRADE 5000 TO 50000 - Building management system 1589219
-
EM-VIEW UPGRADE 5000 TO UNL - Building management system 1589541
-
EM-VIEW UPGRADE 10000 TO 25000 - Building management system 1589542
-
EM-VIEW UPGRADE 10000 TO 50000 - Building management system 1589543
-
EM-VIEW UPGRADE 10000 TO UNL - Building management system 1589544
-
EM-VIEW UPGRADE 25000 TO 50000 - Building management system 1589545
-
EM-VIEW UPGRADE 25000 TO UNL - Building management system 1589546
-
EM-VIEW UPGRADE 50000 TO UNL - Building management system 1589547
-
EM-VIEW DEMO - Building management system 1663691
-
IB IL DALI MM-V2-PAC - Communication module 1199811
-
IB IL 24 DI 4-ME - Digital module 2863928
-
IB IL 24 SEG/F-D-PAC - Segmentation module 2861904
-
IB IL 24 PWR IN/R/L-0.8A-PAC - Feed-in module 2693020
-
IB IL 24 DO8/HD-PAC - Digital module 2700172
-
IB IL 24 DI8/HD-PAC - Digital module 2700173
-
IB IL RS UNI-PAC - Communication module 2700893
-
IB IL 24 DO 4/EF-PAC - Digital module 2701009
-
IB IL MBUS-PAC - Communication module 2701927
-
IB IL RS 485-ECO - Communication module 2702141
-
IB IL AI 4/I/4-20-ECO - Analog module 2702495
-
IB IL AI 4/U/0-10-ECO - Analog module 2702496
-
IB IL AO 4/I/4-20-ECO - Analog module 2702497
-
IB IL AO 4/U/0-10-ECO - Analog module 2702498
-
IB IL RTD 4/PT100-ECO - Temperature module 2702499
-
IB IL RTD 4/PT1000-ECO - Temperature module 2702501
-
IB IL UTH 4/J-ECO - Temperature module 2702502
-
IB IL UTH 4/K-ECO - Temperature module 2702503
-
IB IL 24 DI 8/HD-ECO - Digital module 2702792
-
IB IL 24 DO 8/HD-ECO - Digital module 2702793
-
IB IL RS 232-ECO - Communication module 2702795
-
IB IL 24 DO 4/EF-ECO - Digital module 2702825
-
IB IL MP-BUS-PAC - Communication module 2702921
-
IB IL 24 FLM-PAC - Communication module 2736903
-
IB IL 24 DI 4-PAC - Digital module 2861234
-
IB IL 24 DI 8-PAC - Digital module 2861247
-
IB IL 24 DI 16-PAC - Digital module 2861250
-
IB IL 24 DO 2-2A-PAC - Digital module 2861263
-
IB IL 24 DO 4-PAC - Digital module 2861276
-
IB IL 24 DO 8-PAC - Digital module 2861289
-
IB IL 24 DO 16-PAC - Digital module 2861292
-
IB IL AI 2/SF-PAC - Analog module 2861302
-
IB IL TEMP 2 RTD-PAC - Temperature module 2861328
-
IB IL 24 PWR IN-PAC - Feed-in module 2861331
-
IB IL 24 SEG-PAC - Segmentation module 2861344
-
IB IL 24 TC-PAC - Analog module 2861360
-
IB IL 24 SEG/F-PAC - Segmentation module 2861373
-
IB IL 24 SEG-ELF-PAC - Segmentation module 2861409
-
IB IL AI 8/SF-PAC - Analog module 2861412
-
IB IL 24 PWR IN/F-PAC - Feed-in module 2861438
-
IBS IL 24 RB-T-PAC - Communication module 2861441
-
IB IL 120 PWR IN-PAC - Feed-in module 2861454
-
IB IL AO 2/U/BP-PAC - Analog module 2861467
-
IB IL 230 PWR IN-PAC - Feed-in module 2861535
-
IB IL AI 2/SF-230-PAC - Analog module 2861577
-
IBS IL 24 BK-T/U-PAC - Bus coupler 2861580
-
IB IL 24 DO 8-2A-PAC - Digital module 2861603
-
IB IL DOR LV-SET-PAC - Disconnect terminal block 2861645
-
IB IL AI 8/IS-PAC - Analog module 2861661
-
IB IL 24 PWR IN/R-PAC - Feed-in module 2861674
-
IB IL 24/230 DOR4/W-PAC - Relay module 2861878
-
IB IL 24/230 DOR1/W-PAC - Relay module 2861881
-
IB IL 120 DI 1-PAC - Digital module 2861917
-
IB IL 24 PWR IN/2-F-PAC - Feed-in module 2862136
-
IB IL 24 PWR IN/2-F-D-PAC - Feed-in module 2862152
-
IB IL 24 DI 8/T2-PAC - Digital module 2862204
-
IB IL 24 DO 32/HD-PAC - Digital module 2862822
-
IB IL 24 DI 32/HD-PAC - Digital module 2862835
-
IB IL 24 DO 16-PAC/SN - Digital module 2862961
-
IB IL PD 24V-PAC - Potential distributors 2862987
-
IB IL PD GND-PAC - Potential distributors 2862990
-
IB IL AO 2/SF-PAC - Analog module 2863083
-
IB IL 24/48 DOR 2/W-PAC - Relay module 2863119
-
IB IL 24 DI 16-NPN-PAC - Digital module 2863520
-
IB IL 24 DO 4-ME - Digital module 2863931
-
IB IL AI 2/SF-ME - Analog module 2863944
-
IB IL AO 2/U/BP-ME - Analog module 2863957
-
IB IL AO 4/8/U/BP-PAC - Analog module 2878036
-
IB IL 24 DI 32/HD-NPN-PAC - Digital module 2878243
-
IB IL 24 DO 32/HD-NPN-PAC - Digital module 2878340
-
IB IL DI 8/S0-PAC - Digital module 2897020
-
IB IL 24 DI 16-ME - Digital module 2897156
-
IB IL 24 DO 16-ME - Digital module 2897253
-
IB IL 24 LSKIP-PAC - Communication module 2897457
-
IB IL DALI/PWR-PAC - Communication module 2897813
-
IB IL DALI-PAC - Communication module 2897910
-
IB IL AI/TEMP 4 RTD-PAC - Analog module 2897952
-
IB IL RTD 4/NTC-ECO - Temperature module 1185434
-
IB IL 24 DI 16-PAC/SN - Digital module 2862958
Your advantages
Time-optimized engineering using the Niagara 4 framework
Support for all the main communication protocols used in building infrastructure automation
Effective engineering and visualization with Emalytics and the Niagara Framework
Easy extension of the Niagara 4 framework with self-programmed functions
Digital twin as the basis for smart buildings
Software security with secure boot, signed software, and TPM-protected device identity
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates