IB IL 24 DO8/HD-PAC - Digital module
2700172

Is being prepared to meet the requirements of the CRA

Inline, Digital output terminal, Digital outputs: 8, 24 V DC, connection technology: 1-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field

Free download available. Downloads

Product details









Your advantages

8 digital outputs
Connection of actuators in 1-conductor technology
Nominal current per output: 500 mA
Total current of the terminal: 4 A
Short-circuit and overload-protected outputs