FLKM 14-PA-INLINE/DIO8
-
Front adapter
2900889
VARIOFACE front adapter for Inline HD modules, for transferring 8 digital signals.
Product details
| Product family | VARIOFACE |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (DC) | ≤ 60 V DC |
| Current (per branch) | ≤ 1 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.6 kV (1.2/50 μs) |
| Supported controller PHOENIX CONTACT Inline | |
| Suitable I/O card | IB IL 24 DO8/HD-PAC |
| IB IL 24 DI8/HD-PAC | |
| Connection 1 (control level) | |
| Connection method | Plug-in connection |
| Number of connections | 1 |
| Number of positions | 8 |
| Connection 2 (field level) | |
| Connection in acc. with standard | IEC 60603-13 |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 14 |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Item dimensions | |
| Width | 11 mm |
| Height | 66.5 mm |
| Depth | 41.92 mm |
| Ambient conditions | |
| Degree of protection (Module) | IP00 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 50 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | Plug-in mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2900889 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2 |
| Product key | DK231P |
| GTIN | 4046356545075 |
| Weight per piece (including packing) | 26.4 g |
| Weight per piece (excluding packing) | 27.2 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242292 |
| ECLASS-15.0 | 27242292 |
ETIM
| ETIM 9.0 | EC002584 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 8af2e099-1f5a-45ec-a1c0-dd3cce9f5bca |
Compatible products
-
-
FLK 14/EZ-DR/ 50/KONFEK - Cable 2288901
-
FLK 14/EZ-DR/ 100/KONFEK - Cable 2288914
-
FLK 14/EZ-DR/ 150/KONFEK - Cable 2288927
-
FLK 14/EZ-DR/ 200/KONFEK - Cable 2288930
-
FLK 14/EZ-DR/ 250/KONFEK - Cable 2288943
-
FLK 14/EZ-DR/ 300/KONFEK - Cable 2288956
-
FLK 14/EZ-DR/ 400/KONFEK - Cable 2288972
-
FLK 14/EZ-DR/ 500/KONFEK - Cable 2290834
-
FLK 14/EZ-DR/ 600/KONFEK - Cable 2290863
-
FLK 14/EZ-DR/ 800/KONFEK - Cable 2299563
-
FLK 14/EZ-DR/1000/KONFEK - Cable 2299576
-
FLK 14/EZ-DR/HF/ 50/KONFEK - Cable 2305952
-
FLK 14/EZ-DR/HF/ 100/KONFEK - Cable 2305965
-
FLK 14/EZ-DR/HF/ 150/KONFEK - Cable 2305978
-
FLK 14/EZ-DR/HF/ 200/KONFEK - Cable 2305981
-
FLK 14/EZ-DR/HF/ 300/KONFEK - Cable 2304759
-
FLK 14/EZ-DR/HF/ 400/KONFEK - Cable 2304762
-
FLK 14/EZ-DR/HF/ 500/KONFEK - Cable 2304717
-
FLK 14/EZ-DR/HF/ 600/KONFEK - Cable 2306003
-
FLK 14-EZ-DR-HF/... - Cable 2314040
-
FLK 14/EZ-DR/ 50/KONFEK/S - Cable 2296977
-
FLK 14/EZ-DR/ 100/KONFEK/S - Cable 2296980
-
FLK 14/EZ-DR/ 120/KONFEK/S - Cable 2299071
-
FLK 14/EZ-DR/ 150/KONFEK/S - Cable 2296993
-
FLK 14/EZ-DR/ 180/KONFEK/S - Cable 2299084
-
FLK 14/EZ-DR/ 200/KONFEK/S - Cable 2297002
-
FLK 14/EZ-DR/ 300/KONFEK/S - Cable 2299013
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates