IB IL 24 DI 8-PAC - Digital module
2861247

Is being prepared to meet the requirements of the CRA

Inline, Digital input terminal, Digital inputs: 8, 24 V DC, connection technology: 4-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Free download available. Downloads

Product details









Your advantages

8 digital inputs
Connection of sensors in 2-, 3-, and 4-conductor technology
Maximum permissible load current per sensor: 250 mA
Maximum permissible load current from the terminal: 2 A