The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

IB IL 24 DO 16-PAC/SN - Digital module
2862961

Inline, Digital output terminal, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 3-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields, connectors numbered individually

Product details









Compatible products



Your advantages

16 digital outputs
Connection of actuators in 2- and 3-conductor technology
Nominal current per output: 500 mA
Total current of the terminal: 8 A
Short-circuit and overload-protected outputs