The terminal is designed for use within an Inline station. It is used to acquire signals from resistive temperature sensors. The measured values are depicted in standardized representation format. Inline ECO terminals are approved for the temperature range from 0°C to +55°C. The electronics base and Inline connector are supplied as standard.
IB IL RTD 4/NTC-ECO
-
Temperature module
1185434
Inline, Temperature measurement terminal, Analog RTD inputs: 4 (NTC, linear resistors), connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 12.2 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Module | |
| ID code (dec.) | 126 |
| ID code (hex) | 7E |
| Length code (hex) | 04 |
| Length code (dec) | 04 |
| Process data channel | 64 bit |
| Input address area | 8 Byte |
| Output address area | 0 Byte |
| Register length | 64 bit |
| Required parameter data | 1 Byte |
| Required configuration data | 4 Byte |
| Analog | |
| Input name | Analog RTD inputs |
| Description of the input | Inputs for resistive temperature sensors |
| Number of inputs | 4 (NTC, linear resistors) |
| Connection method | Inline connector |
| Connection technology | 2-conductor |
| Note regarding the connection technology | shielded |
| A/D conversion time | typ. 120 ms |
| A/D converter resolution | 24 bit |
| Data formats | Standardized representation |
| Input filter | Digital filter |
| Input filter time | 120 ms (per channel) |
| Nominal value of the current sources | 10 µA (pulsed current, the data is valid during the sampling phase) |
| Linear resistance measuring range | 0 Ω ... 100 kΩ |
| Process data update | < 10 ms |
| Protective circuit | Overload protection; max. ±40 V DC, 1 min. |
| Transient protection; Suppressor diode | |
| Product family | Inline |
| Type | modular |
| Installation location | Control cabinet |
| Scope of supply | including Inline connector |
| Diagnostics messages | Failure of the internal I/O supply I/O error message sent to the bus coupler |
| Checksum error I/O error message sent to the bus coupler |
| Maximum power dissipation for nominal condition | 0.95 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 85 mA |
| typ. 56 mA | |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 14 mA |
| typ. 7.3 mA | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Bus logic (local bus, communications power) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Analog I/O | 500 V AC, 50 Hz, 1 min |
| Test voltage: Functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | 0 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 1185434 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI143 |
| GTIN | 4063151225704 |
| Weight per piece (including packing) | 83.76 g |
| Weight per piece (excluding packing) | 69 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 9.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I, 7(c)-II |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | b28b05a2-cc96-4e10-ab43-dc958ead9af0 |
Compatible products
-
IB IL SCN-8 - Inline connector 2726337
-
SKS 8 - Shield connection terminal block 3240210
-
SK 8 - Shield connection terminal block 3025163
-
SCC 15-NS35 - Shield connection terminal block 1019443
-
AB/SKS - Support bracket 3240224
-
AB-SK/E - Support bracket 3026476
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
Your advantages
4 analog inputs
Connection of sensors in 2-conductor technology
Sensors supported: NTC, linear resistors
Data format: standardized representation
Diagnostic information in the process data word
Linear input range from 0 kΩ to 100 kΩ
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates