IB IL AO 2/SF-PAC - Analog module
2863083

Is being prepared to meet the requirements of the CRA

Inline, Analog output terminal, Analog outputs: 2, 0 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields

Free download available. Downloads

Product details









Your advantages

2 analog output channels
Connection of actuators in 2-conductor technology
Voltage range: 0 V ... 10 V
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA
Output values can be represented in two different formats
Behavior of the outputs in the event of an error can be configured
Process data update including conversion time of the digital/analog converter < 1 ms