The terminal is designed for use within an Inline station. It is used to evaluate PTC thermistors according to DIN 44081 and DIN 44082. This terminal can be used to implement full motor protection.
IB IL 24 TC-PAC
-
Analog module
2861360
Inline thermistor terminal, complete with accessories (connector and marking field), 2-conductor connection technology
Product details
| Dimensional drawing |
|
| Width | 12.2 mm |
| Height | 135 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | DIN rail mounting |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Programming data (LocalbusSlave) | |
| Length code (hex) | 41 |
| ID code (dec.) | 190 |
| Length code (dec) | 65 |
| Process data channel | 4 bit |
| Input address area | 4 bit |
| Output address area | 0 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 4 bit |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 1 Byte |
| Required configuration data | 4 Byte |
| Analog: | |
| Input name | Resistance sensor |
| Description of the input | Input for PTC thermistor |
| Number of inputs | 1 |
| Connection method | Spring-cage connection |
| Connection technology | 2-conductor |
| Sensor types (RTD) that can be used | PTC thermistor according to DIN 44081 or DIN 44082 |
| Input filter time | typ. 10 ms |
| Nominal value of the current sources | max. 1.2 mA (for open-circuit voltage of < 8 V DC) |
| Linear resistance measuring range | 2.7 kΩ ... 3.5 kΩ (Shutdown range, total resistance) |
| 50 Ω ... 2.25 kΩ (Operating range, total resistance) | |
| Analog: | |
| Output name | Switching output |
| Connection method | Spring-cage connection |
| Connection technology | 2-conductor |
| Number of outputs | 1 |
| Protective circuit | Short-circuit protection |
| Current output signal | 500 mA |
| Voltage output signal | 24 V DC (US - 1 V) |
| Load/output load voltage output | < 2.7 kΩ (Total resistance for output signal HIGH) |
| > 3.5 kΩ () | |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Installation location | Control cabinet |
| Scope of supply | including Inline connector and labeling field |
| Operating mode | Process data operation with 4 bits |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 0.6 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 60 mA |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 500 mA |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: Thermistor / all other areas | 1200 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2861360 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRI |
| Product key | DRI143 |
| GTIN | 4017918894306 |
| Weight per piece (including packing) | 83 g |
| Weight per piece (excluding packing) | 50 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 10.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | fd9be18a-16a8-4c03-b96c-8d8294d6c25b |
| EF3.1 Climate Change | |
| CO2e kg | 2.516 kg CO2e |
Compatible products
-
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
Your advantages
Connection for a thermistor
Integrated switching output
Maximum permissible load current: 500 mA
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates