The terminal is designed for use within an Inline station. The terminal is used to operate standard I/O devices with serial interfaces on a bus system. Inline ECO terminals are approved for the temperature range from 0°C to +55°C. The electronics base and Inline connector are supplied as standard.
IB IL RS 232-ECO
-
Communication module
2702795
Inline, Communication module, Serial data transmission; interface: RS-232: 1; Transmission speed: 110 bps ... 38400 bps; transmission speed in the local bus: 500 kbps; degree of protection: IP20; Communication via process data; Scope of supply: including Inline connector
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 12.2 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| RS-232 | |
| Number of interfaces | 1 |
| Connection method | Spring-cage connection |
| Transmission speed | 110 bps ... 38400 bps (can be parameterized) |
| Transmission physics | Copper |
| Data bits | 6 ... 8 |
| Stop bits | 1 or 2 |
| Input buffer | 4 kByte |
| Output buffer | 1 kByte |
| Programming data (LocalbusSlave) | |
| Length code (hex) | 07 |
| ID code (dec.) | 191 |
| Length code (dec) | 07 |
| Process data channel | 112 bit |
| Input address area | 14 Byte |
| Output address area | 14 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 112 bit |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 16 Byte |
| Required configuration data | 5 Byte |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Installation location | Control cabinet |
| Scope of supply | including Inline connector |
| Special properties | Communication via process data |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 0.7 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 90 mA |
| typ. 70 mA | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Serial interface/7.5 V supply (bus logic) | 500 V AC, 50 Hz, 1 min |
| Test voltage: Serial interface/24 V supply UM | 500 V AC, 50 Hz, 1 min |
| Test voltage: Serial interface/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic)/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (UM)/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | 0 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2702795 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI151 |
| GTIN | 4055626351629 |
| Weight per piece (including packing) | 73.28 g |
| Weight per piece (excluding packing) | 59.77 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 4.59 kg CO2e |
Compatible products
-
IB IL SCN-8 - Inline connector 2726337
-
SKS 8 - Shield connection terminal block 3240210
-
AB/SKS - Support bracket 3240224
-
AB-SK/E - Support bracket 3026476
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
-
SK 8 - Shield connection terminal block 3025163
-
SCC 15-NS35 - Shield connection terminal block 1019443
Your advantages
One serial RS-232 input and output channel
Data is transmitted in transparent mode
Transmission speed can be set up to 38400 bps
Number of data bits, stop bits and parity can be set
RTS and CTS handshake signals available
Parameterization and data exchange via process data
Diagnostic and status indicators
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates