The terminal is designed for use within an Inline station. It represents a DALI master that can control up to 63 DALI ballasts. The IB IL DALI/PWR-PAC has an integrated DALI power supply unit. It can be extended with up to 3 additional IB IL DALI-PAC DALI masters.
IB IL DALI/PWR-PAC
-
Communication module
2897813
Inline, DALI master, integrated DALI power supply unit, safe electrical isolation, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 48.8 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Note on application | |
Note on application | Only for industrial use |
Inline local bus | |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Fieldbus: DALI | |
Designation | DALI |
Connection method | Inline connector |
Supply voltage | typ. 14 V DC (Bus voltage) |
Output current with short-circuit | max. 250 mA |
Current carrying capacity | max. 128 mA (Bus load; observe derating when using DALI extension terminals.) |
Transmission speed | 1200 bps |
Type of protection | Bus protected up to 250 V AC, maximum |
System limits | |
Number of local bus devices that can be connected | 3 (DALI extension terminals) |
Module | |
ID code (dec.) | 191 |
ID code (hex) | BF |
Length code (hex) | 02 |
Length code (dec) | 02 |
Process data channel | 32 bit |
Input address area | 4 Byte |
Output address area | 4 Byte |
Register length | 32 bit |
Required parameter data | 1 Byte |
Required configuration data | 5 Byte |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including Inline connectors and marking fields |
No. of channels | 1 |
Special properties | integrated DALI power supply unit |
safe electrical isolation |
Maximum power dissipation for nominal condition | 10.6 W |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 38 mA |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 441 mA |
Potentials: DALI supply voltage UDALI | |
Current draw | max. 128 mA |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C (Observe derating when using DALI extension terminals.) |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2897813 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRH |
Product key | DRHABA |
Catalog page | Page 150 (C-6-2019) |
GTIN | 4046356133067 |
Weight per piece (including packing) | 295 g |
Weight per piece (excluding packing) | 286 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242608 |
ETIM
ETIM 9.0 | EC001604 |
UNSPSC
UNSPSC 21.0 | 32151600 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Safe electrical isolation of the DALI bus
Indicators for diagnostics, transmission, and reception
Protection of the DALI bus against accidental connection of the mains voltage (up to 250 V AC)
Up to 64 DALI devices per master terminal
Function blocks for PC Worx are available
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates