The ILC 2050 BI is the central controller for automation of buildings, infrastructure, and energy. The industrial design guarantees a high level of reliability and therefore makes the ILC 2050 BI suitable for business-critical applications. It is equipped with four LAN, two USB and two RS-485 interfaces. The controller can be extended with numerous Inline modules for digital and analog I/Os and for all standard bus systems. The corresponding drivers ensure uniform interfaces, thus greatly simplifying system integration.
ILC 2050 BI
-
Controller
2403160
Modular Inline controller for automation applications in the fields of building technology, infrastructure, and energy technology. Equipped with two logically separated IP address interfaces each with 2 integrated Fast Ethernet ports. Configurable assignment of the Ethernet ports for the use of the spanning-tree protocol, daisy chain and redundant ring structures for maximum availability. Four LAN, two USB, and two RS-485 interfaces are integrated. The data point connections can be extended with up to 63 Inline I/O modules: digital and analog, function terminals for DALI, pulse counting, MBUS or serial interfaces.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Controller |
| Product family | Inline-Controller |
| Installation location | indoor use |
| Installation location | Control cabinet |
| Display | |
| Diagnostics display | no |
| Operating system | Linux |
| Processor | Arm®Cortex®-A8 1 GHz |
| Retentive data storage | 2 GByte (eMMC) |
| RAM | 1024 Mbyte DDR3 SDRAM |
| IEC 61131 runtime system | |
| Data storage system | 2 GByte (eMMC) |
| INTERBUS-Master | |
| Amount of process data | max. 4096 bit (INTERBUS) |
| Amount of process data (INTERBUS input/output data) | max. 4096 bit (INTERBUS) |
| Number of local bus devices that can be connected | max. 63 (observe current consumption) |
| Number of devices with parameter channel | max. 16 |
| Function | |
| Diagnostics display | no |
| Redundancy function | no |
| Safety function | no |
| Programming data | |
| Register length (master) | 512 Byte |
| Functionality | |
| Programming tool | Emalytics |
| Programming languages supported | Niagara Framework® |
| Supply | |
| Supply voltage (DC) | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Max. current consumption | ≤ 1.5 A |
| Typical current consumption | ≤ 170 mA (at nominal voltage without local bus device) |
| Current carrying capacity | 8 A |
| Real-time clock | |
| Realtime clock | Yes |
| Potentials: 24 V supply UILC | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 1.5 A |
| typ. 170 mA (without connected I/O terminal blocks) | |
| Potentials: 7.5 V communications power UL (potential jumper) | |
| Supply voltage | 7.5 V DC ±5 % |
| Power supply | max. 2 A DC |
| Potentials: 24 V analog supply UANA (potential jumper) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 0.5 A DC |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A DC (sum of UM + US) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via Inline connector) |
| Power supply | max. 8 A DC (sum of UM + US) |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Supported protocols | BACnet/IP |
| BACnet MS/TP (only at COM1 and COM2) | |
| Modbus/TCP | |
| Modbus/RTU | |
| KNX IP | |
| DALI | |
| DALI-2 | |
| LON IP | |
| EnOcean | |
| SMI | |
| MP-Bus | |
| SNMP | |
| M-Bus | |
| MQTT | |
| OPC UA | |
| Simple OpenADR | |
| LDAP | |
| SMS | |
| CSV | |
| oBIX | |
| Web server | yes |
| Ethernet | |
| Bus system | RJ45 |
| Number of interfaces | 4 |
| Connection method | RJ45 jack, shielded |
| Transmission speed | 10/100/1000 Mbps |
| No. of channels | 2 |
| Bus system | RS-485 |
| Number of interfaces | 2 |
| USB | |
| Bus system | USB type A |
| Number of interfaces | 1 |
| Connection method | USB type A, socket |
| USB | |
| Bus system | Mini-USB |
| Number of interfaces | 1 |
| microSD | |
| Bus system | microSD |
| Number of interfaces | 1 (Top) |
| Connection method | microSD slot |
| Width | 80 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Color (Housing) | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C (observe derating) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 0 % ... 75 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 0 % ... 75 % (according to DIN EN 61131-2) |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 hPa ... 106 kPa (up to 3000 m above sea level) |
| GRP_Temperature class | T4 |
| Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Sulfur dioxide (SO2) 10 ±0.3 ppm (test duration: 10 days), hydrogen sulfide (H2S) 1 ±0.3 ppm (test duration: 4 days), both at 25°C and with 75% humidity |
| Mounting type | DIN rail mounting |
| Mounting position | horizontal |
| Alternative mounting positions are possible, but can lead to a reduction in thermal performance. |
| Item number | 2403160 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRH |
| Product key | DRHAAA |
| GTIN | 4055626260587 |
| Weight per piece (including packing) | 324.5 g |
| Weight per piece (excluding packing) | 243 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242207 |
| ECLASS-15.0 | 27242207 |
ETIM
| ETIM 10.0 | EC000236 |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 63.06 kg CO2e |
Compatible products
-
NC4-DEMO - Building management system 1061902
-
NC4-50 - Building management system 1698091
-
NC4-100 - Building management system 1045861
-
NC4-250 - Building management system 2404194
-
NC4-500 - Building management system 2404195
-
NC4-1250 - Building management system 2404196
-
NC4-5000 - Building management system 2404197
-
NC4-10000 - Building management system 2404198
-
NC4-50-SMA-1YR - Building management system 1698090
-
NC4-50-SMA-3YR - Building management system 1698088
-
NC4-50-SMA-5YR - Building management system 1698087
-
NC4-100-SMA-1YR - Building management system 1101277
-
NC4-100-SMA-3YR - Building management system 1101283
-
NC4-100-SMA-5YR - Building management system 1101291
-
NC4-250-SMA-1YR - Building management system 2404204
-
NC4-250-SMA-3YR - Building management system 2404205
-
NC4-250-SMA-5YR - Building management system 2404206
-
NC4-500-SMA-1YR - Building management system 2404208
-
NC4-500-SMA-3YR - Building management system 2404209
-
NC4-500-SMA-5YR - Building management system 2404210
-
NC4-1250-SMA-1YR - Building management system 2404212
-
NC4-1250-SMA-3YR - Building management system 2404213
-
NC4-1250-SMA-5YR - Building management system 2404214
-
NC4-5000-SMA-1YR - Building management system 2404216
-
NC4-5000-SMA-3YR - Building management system 2404217
-
NC4-5000-SMA-5YR - Building management system 2404218
-
NC4-10000-SMA-1YR - Building management system 2404221
-
NC4-10000-SMA-3YR - Building management system 2404222
-
NC4-10000-SMA-5YR - Building management system 2404223
-
POINTS-50 - Building management system 1101297
-
POINTS-100 - Building management system 1101298
-
POINTS-500 - Building management system 2404199
-
POINTS-1250 - Building management system 2404201
-
POINTS-2500 - Building management system 2404202
-
NC4-DR-SMSALM - Building management system 1140562
-
DR-JSON - Building management system 1439254
-
OFFICE-DEMO-PC - Building management system 2404321
-
SUP-0 - Building management system 2404065
-
SUP-1 - Building management system 2404136
-
SUP-10 - Building management system 2404156
-
SUP-100 - Building management system 2404157
-
SUP-UNL - Building management system 2404158
-
SUP-POINTS-500 - Building management system 2404159
-
SUP-POINTS-1250 - Building management system 2404160
-
SUP-POINTS-2500 - Building management system 2404161
-
SUP-POINTS-5000 - Building management system 2404162
-
SUP-POINTS-10000 - Building management system 2404163
-
SUP-UP-1 - Building management system 2404164
-
SUP-UP-100 - Building management system 2404165
-
SUP-UP-UNL - Building management system 2404166
-
DR-S-DB-CSV - Building management system 2404169
-
DR-S-DB-MYSQL - Building management system 2404171
-
DR-S-DB-ORCL - Building management system 2404172
-
DR-S-DB-SQL - Building management system 2404173
-
DR-S-JSON - Building management system 1231645
-
SUP-0-SMA-1YR - Building management system 2404175
-
SUP-0-SMA-3YR - Building management system 2404176
-
SUP-0-SMA-5YR - Building management system 2404177
-
SUP-1-SMA-1YR - Building management system 2404179
-
SUP-1-SMA-3YR - Building management system 2404180
-
SUP-1-SMA-5YR - Building management system 2404181
-
SUP-10-SMA-1YR - Building management system 2404183
-
SUP-10-SMA-3YR - Building management system 2404184
-
SUP-10-SMA-5YR - Building management system 2404185
-
SUP-100-SMA-1YR - Building management system 2404187
-
SUP-100-SMA-3YR - Building management system 2404188
-
SUP-100-SMA-5YR - Building management system 2404189
-
SUP-UNL-SMA-1YR - Building management system 2404191
-
SUP-UNL-SMA-3YR - Building management system 2404192
-
SUP-UNL-SMA-5YR - Building management system 2404193
-
PARTNER-ACCESS - Building management system 1139362
-
NCS-REMOTE-SUP - Building management system 1842502
-
NCS-REMOTE - Building management system 1842508
-
NCS-RECOVER-SUP - Building management system 1842510
-
NCS-RECOVER - Building management system 1842514
-
NCC-SUP-UP-100 - Building management system 1947302
-
NCC-SUP-UP-10 - Building management system 1947303
-
NCC-SUP-UP-1 - Building management system 1947304
-
NCC-SUP-DEV-500 - Building management system 1947305
-
NCC-SUP-DEV-50 - Building management system 1947306
-
NCC-SUP-DEV-1000 - Building management system 1947307
-
NCC-SUP-DEV-100 - Building management system 1947309
-
NCC-SUP-DEV-10 - Building management system 1947310
-
NCC-SUP-500 - Building management system 1947312
-
NCC-SUP-100 - Building management system 1947313
-
NCC-SUP-10 - Building management system 1947314
-
NCC-SUP-1 - Building management system 1947315
-
NCC-SUP-0 - Building management system 1947316
-
NCC-S-NA-10000 - Building management system 1947317
-
NCC-S-NA-1000 - Building management system 1947318
-
NCC-DR-S-API - Building management system 1947319
-
EM-VIEW DP 250 - Building management system 1589228
-
EM-VIEW DP 500 - Building management system 1589229
-
EM-VIEW DP 1250 - Building management system 1589232
-
EM-VIEW DP 2500 - Building management system 1589249
-
EM-VIEW DP 5000 - Building management system 1589251
-
EM-VIEW DP 10000 - Building management system 1589254
-
EM-VIEW DP 25000 - Building management system 1589255
-
EM-VIEW DP 50000 - Building management system 1589221
-
EM-VIEW DP UNL - Building management system 1589257
-
EM-VIEW UPGRADE 250 TO 500 - Building management system 1589119
-
EM-VIEW UPGRADE 250 TO 1250 - Building management system 1589120
-
EM-VIEW UPGRADE 250 TO 2500 - Building management system 1589122
-
EM-VIEW UPGRADE 250 TO 5000 - Building management system 1589123
-
EM-VIEW UPGRADE 250 TO 10000 - Building management system 1589124
-
EM-VIEW UPGRADE 250 TO 25000 - Building management system 1589125
-
EM-VIEW UPGRADE 250 TO 50000 - Building management system 1589126
-
EM-VIEW UPGRADE 250 TO UNL - Building management system 1589127
-
EM-VIEW UPGRADE 500 TO 1250 - Building management system 1589158
-
EM-VIEW UPGRADE 500 TO 2500 - Building management system 1589159
-
EM-VIEW UPGRADE 500 TO 5000 - Building management system 1589160
-
EM-VIEW UPGRADE 500 TO 10000 - Building management system 1589161
-
EM-VIEW UPGRADE 500 TO 25000 - Building management system 1589162
-
EM-VIEW UPGRADE 500 TO 50000 - Building management system 1589163
-
EM-VIEW UPGRADE 500 TO UNL - Building management system 1589164
-
EM-VIEW UPGRADE 1250 TO 2500 - Building management system 1589166
-
EM-VIEW UPGRADE 1250 TO 5000 - Building management system 1589167
-
EM-VIEW UPGRADE 1250 TO 10000 - Building management system 1589168
-
EM-VIEW UPGRADE 1250 TO 25000 - Building management system 1589169
-
EM-VIEW UPGRADE 1250 TO 50000 - Building management system 1589170
-
EM-VIEW UPGRADE 1250 TO UNL - Building management system 1589171
-
EM-VIEW UPGRADE 2500 TO 5000 - Building management system 1589172
-
EM-VIEW UPGRADE 2500 TO 10000 - Building management system 1589173
-
EM-VIEW UPGRADE 2500 TO 25000 - Building management system 1589174
-
EM-VIEW UPGRADE 2500 TO 50000 - Building management system 1589175
-
EM-VIEW UPGRADE 2500 TO UNL - Building management system 1589176
-
EM-VIEW UPGRADE 5000 TO 10000 - Building management system 1589216
-
EM-VIEW UPGRADE 5000 TO 25000 - Building management system 1589217
-
EM-VIEW UPGRADE 5000 TO 50000 - Building management system 1589219
-
EM-VIEW UPGRADE 5000 TO UNL - Building management system 1589541
-
EM-VIEW UPGRADE 10000 TO 25000 - Building management system 1589542
-
EM-VIEW UPGRADE 10000 TO 50000 - Building management system 1589543
-
EM-VIEW UPGRADE 10000 TO UNL - Building management system 1589544
-
EM-VIEW UPGRADE 25000 TO 50000 - Building management system 1589545
-
EM-VIEW UPGRADE 25000 TO UNL - Building management system 1589546
-
EM-VIEW UPGRADE 50000 TO UNL - Building management system 1589547
-
EM-VIEW DEMO - Building management system 1663691
-
IB IL DALI MM-V2-PAC - Communication module 1199811
-
IB IL 24 DI 4-ME - Digital module 2863928
-
IB IL 24 SEG/F-D-PAC - Segmentation module 2861904
-
IB IL 24 PWR IN/R/L-0.8A-PAC - Feed-in module 2693020
-
IB IL 24 DO8/HD-PAC - Digital module 2700172
-
IB IL 24 DI8/HD-PAC - Digital module 2700173
-
IB IL RS UNI-PAC - Communication module 2700893
-
IB IL 24 DO 4/EF-PAC - Digital module 2701009
-
IB IL MBUS-PAC - Communication module 2701927
-
IB IL RS 485-ECO - Communication module 2702141
-
IB IL AI 4/I/4-20-ECO - Analog module 2702495
-
IB IL AI 4/U/0-10-ECO - Analog module 2702496
-
IB IL AO 4/I/4-20-ECO - Analog module 2702497
-
IB IL AO 4/U/0-10-ECO - Analog module 2702498
-
IB IL RTD 4/PT100-ECO - Temperature module 2702499
-
IB IL RTD 4/PT1000-ECO - Temperature module 2702501
-
IB IL UTH 4/J-ECO - Temperature module 2702502
-
IB IL UTH 4/K-ECO - Temperature module 2702503
-
IB IL 24 DI 8/HD-ECO - Digital module 2702792
-
IB IL 24 DO 8/HD-ECO - Digital module 2702793
-
IB IL RS 232-ECO - Communication module 2702795
-
IB IL 24 DO 4/EF-ECO - Digital module 2702825
-
IB IL MP-BUS-PAC - Communication module 2702921
-
IB IL 24 FLM-PAC - Communication module 2736903
-
IB IL 24 DI 4-PAC - Digital module 2861234
-
IB IL 24 DI 8-PAC - Digital module 2861247
-
IB IL 24 DI 16-PAC - Digital module 2861250
-
IB IL 24 DO 2-2A-PAC - Digital module 2861263
-
IB IL 24 DO 4-PAC - Digital module 2861276
-
IB IL 24 DO 8-PAC - Digital module 2861289
-
IB IL 24 DO 16-PAC - Digital module 2861292
-
IB IL AI 2/SF-PAC - Analog module 2861302
-
IB IL TEMP 2 RTD-PAC - Temperature module 2861328
-
IB IL 24 PWR IN-PAC - Feed-in module 2861331
-
IB IL 24 SEG-PAC - Segmentation module 2861344
-
IB IL 24 TC-PAC - Analog module 2861360
-
IB IL 24 SEG/F-PAC - Segmentation module 2861373
-
IB IL 24 SEG-ELF-PAC - Segmentation module 2861409
-
IB IL AI 8/SF-PAC - Analog module 2861412
-
IB IL 24 PWR IN/F-PAC - Feed-in module 2861438
-
IBS IL 24 RB-T-PAC - Communication module 2861441
-
IB IL 120 PWR IN-PAC - Feed-in module 2861454
-
IB IL AO 2/U/BP-PAC - Analog module 2861467
-
IB IL 230 PWR IN-PAC - Feed-in module 2861535
-
IB IL AI 2/SF-230-PAC - Analog module 2861577
-
IBS IL 24 BK-T/U-PAC - Bus coupler 2861580
-
IB IL 24 DO 8-2A-PAC - Digital module 2861603
-
IB IL DOR LV-SET-PAC - Disconnect terminal block 2861645
-
IB IL AI 8/IS-PAC - Analog module 2861661
-
IB IL 24 PWR IN/R-PAC - Feed-in module 2861674
-
IB IL 24/230 DOR4/W-PAC - Relay module 2861878
-
IB IL 24/230 DOR1/W-PAC - Relay module 2861881
-
IB IL 120 DI 1-PAC - Digital module 2861917
-
IB IL 24 PWR IN/2-F-PAC - Feed-in module 2862136
-
IB IL 24 PWR IN/2-F-D-PAC - Feed-in module 2862152
-
IB IL 24 DI 8/T2-PAC - Digital module 2862204
-
IB IL 24 DO 32/HD-PAC - Digital module 2862822
-
IB IL 24 DI 32/HD-PAC - Digital module 2862835
-
IB IL 24 DO 16-PAC/SN - Digital module 2862961
-
IB IL PD 24V-PAC - Potential distributors 2862987
-
IB IL PD GND-PAC - Potential distributors 2862990
-
IB IL AO 2/SF-PAC - Analog module 2863083
-
IB IL 24/48 DOR 2/W-PAC - Relay module 2863119
-
IB IL 24 DI 16-NPN-PAC - Digital module 2863520
-
IB IL 24 DO 4-ME - Digital module 2863931
-
IB IL AI 2/SF-ME - Analog module 2863944
-
IB IL AO 2/U/BP-ME - Analog module 2863957
-
IB IL AO 4/8/U/BP-PAC - Analog module 2878036
-
IB IL 24 DI 32/HD-NPN-PAC - Digital module 2878243
-
IB IL 24 DO 32/HD-NPN-PAC - Digital module 2878340
-
IB IL DI 8/S0-PAC - Digital module 2897020
-
IB IL 24 DI 16-ME - Digital module 2897156
-
IB IL 24 DO 16-ME - Digital module 2897253
-
IB IL 24 LSKIP-PAC - Communication module 2897457
-
IB IL DALI/PWR-PAC - Communication module 2897813
-
IB IL DALI-PAC - Communication module 2897910
-
IB IL AI/TEMP 4 RTD-PAC - Analog module 2897952
-
IB IL RTD 4/NTC-ECO - Temperature module 1185434
-
IB IL 24 DI 16-PAC/SN - Digital module 2862958
Your advantages
Time-optimized engineering using the Niagara 4 framework
Support for all the main communication protocols used in building infrastructure automation
Planning, engineering, and visualization in the Java-based Niagara 4 framework
Easy extension of the Niagara 4 framework with self-programmed functions
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates