The Catan product portfolio combines the Niagara Framework® with state-of-the-art building control and at the same time enables the continued use of existing KNX infrastructures.
Catan can seamlessly convert KNX networks into IoT-capable building automation systems while continuing to use the existing KNX cabling efficiently – made possible by Single Pair Ethernet (SPE) technology and corresponding extension modules.
Inline power terminal block, complete with accessories (connector and labeling field), 24 V DC, with fuse (Main voltage)