The CATAN DOR6 UI8 extension module is housed in a compact REG housing with an overall width of just 6 HP. It extends a Catan controller by eight additional universal inputs and six relay outputs for 230 V AC/16 A. The universal inputs are suitable for temperature sensors, 0 V ... 10 V interfaces or as meters, among other things. The bistable relays have contacts as N/C contacts and N/O contacts. They are designed for very high inrush currents. The device is Cradle to Cradle Certified® at bronze level.
CATAN DOR6 UI8
-
Relay module
1371364
Extension module for Catan controller. 8 universal inputs and 6 digital outputs with bistable relays for 230 V AC/16 A. Local override operation via Catan Control Panel. Connection to the Catan controller via Single Pair Ethernet.
Product details
| Dimensions without display connected | |
| Width | 89.7 mm |
| Height | 60.7 mm |
| Length | 107.6 mm |
| Horizontal pitch | 6 HP (DIN rail housing in accordance with DIN 43871) |
| Dimensions with display connected | |
| Width | 89.7 mm |
| Height | 68 mm |
| Length | 107.6 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | DIN rail mounting (in accordance with DIN EN 60715) |
| Mounting position | horizontal |
| Color (Lower housing part) | gray (RAL 7042) |
| Color (Upper housing part) | light gray (RAL 7035) |
| Material | Polycarbonate (Housing) |
| Flammability rating according to UL 94 | V0 |
| Extension bus (link bus) | |
| Number of interfaces | 2 (for extension modules) |
| Connection method | Push-in connection |
| Note on the connection method | Single Pair Ethernet (SPE) 10BASE-T1L, shielded |
| Transmission speed | 10 Mbps |
| Transmission length | max. 350 m (between two devices) |
| Connection for Catan Control Panel | |
| Number of interfaces | 1 |
| Connection method | USB 2.0 full speed, socket type C |
| Transmission speed | max. 12 Mbps |
| Universal: Universal input (UI) | |
| Input name | Universal inputs (UI) |
| Description of the input | Single-ended |
| Number of inputs | 8 |
| Connection method | Push-in connection |
| Connection technology | 2-conductor (shielded, twisted pair) |
| Analog: Universal input | |
| Input name | Analog current inputs |
| Resolution (current) | 0.01 mA |
| Protective circuit | Surge protection |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Tolerance, absolute (mA) | max. 0.05 mA (The measurement requires an external parallel resistor of 68 Ω.) |
| Analog: Universal input | |
| Input name | Analog voltage inputs |
| Resolution (voltage) | 1 mV |
| Protective circuit | Surge protection |
| Voltage input signal | 0 V ... 10 V |
| Input resistance of voltage input | > 5 MΩ |
| Tolerance, absolute (V) | max. 3 mV |
| Analog: Universal input | |
| Input name | Analog temperature inputs |
| Usable sensor type (RTD) | Pt 1000 |
| Temperature range | -100 °C ... 500 °C |
| Tolerance, absolute | max. 0.5 K |
| Temperature resolution | 0.1 K |
| Analog: Universal input | |
| Input name | Analog temperature inputs |
| Usable sensor type (RTD) | Ni 1000 |
| LG-Ni 1000 | |
| Temperature range | -50 °C ... 250 °C |
| Tolerance, absolute | max. 0.5 K |
| Temperature resolution | 0.1 K |
| Analog: Universal input | |
| Input name | Analog temperature inputs |
| Usable sensor type (TC) | NTC 10k |
| NTC 20k | |
| NTC 10k Pre | |
| Temperature range | -30 °C ... 150 °C (NTC 10k) |
| -15 °C ... 150 °C (NTC 20k) | |
| Tolerance, absolute | max. 0.5 K (Cable length 30 m, maximum) |
| Temperature resolution | 0.1 K |
| Analog: Universal input | |
| Input name | Analog resistance inputs |
| Tolerance, relative | max. 0.1 % (for resistances >200 Ω) |
| Resistance range | 0 Ω ... 10 kΩ |
| Resolution (resistance) | 0.01 Ω |
| Analog: Universal input | |
| Input name | Analog resistance inputs |
| Tolerance, relative | max. 1 % (for resistances >200 Ω) |
| Resistance range | 0 Ω ... 180 kΩ |
| Resolution (resistance) | 0.1 Ω |
| Digital: Universal input | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2 type 2 and 3 |
| Input voltage range "0" signal | -3 V DC ... 5 V DC (An open input always provides a 0 signal.) |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Digital: Universal input | |
| Input name | Floating contacts |
| Input information | Connect the contact to ground. |
| Description of the input | Open/closed contact |
| Input current | 2 mA |
| Input resistance range (“0” signal) | > 27 kΩ |
| Input resistance range (“1” signal) | < 1 kΩ |
| Counter: Universal input | |
| Input name | Counter inputs |
| Input frequency | max. 20 Hz (Signal is debounced) |
| Resolution | 1 Impulse |
| Relay | |
| Number of outputs | 6 (Changeover contact) |
| Connection method | Push-in connection |
| Contact material | AgSnO2 |
| Inrush current | 320 A (max. 2 ms) |
| Switching voltage | max. 250 V |
| Limiting continuous current | 16 A (Resistive load) |
| Switching power | max. 4000 VA |
| Switching frequency | min. 20 Hz (without load) |
| min. 0.1 Hz (at nominal load) | |
| Typical response time | 10 ms |
| Typical release time | 10 ms |
| Service life electrical | 5 x 104 switching cycles with ohmic load 250 V AC, 16 A |
| Mechanical service life | 106 cycles |
| Product type | I/O component |
| Product family | Catan |
| Installation location | indoor use |
| Installation location | Subdistribution |
| Control cabinet | |
| Mounting position | horizontal |
| Alternative mounting positions are possible, but can lead to a reduction in thermal performance. | |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Supply: | |
| Designation | Supply |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current consumption | max. 250 mA |
| 100 mA (without external load) | |
| 150 mA (with display) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Extension bus/communications | 500 V AC, 50 Hz, 1 min |
| Test voltage: Logic/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: Relay contact / logic | 4 kV AC, 50 Hz, 1 min |
| Test voltage: Relay contact / functional ground | 4 kV AC, 50 Hz, 1 min |
| Test voltage: Relay contact/relay contact (open contact) | 1 kV, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Connections 1 ... 19 (relay) |
| Connections 1 ... 19 (relay) | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 4 mm² (Conductor connection with open terminal point) |
| 0.5 mm² ... 4 mm² (Push-in connection) | |
| Conductor cross-section, flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| 0.25 mm² ... 2.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Nominal cross section | 4 mm² |
| Stripping length | 10 mm |
| Connections 31 ... 62 (power supply, link bus, universal inputs) | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² (Conductor connection with open terminal point) |
| 0.34 mm² ... 1.5 mm² (Push-in connection) | |
| Conductor cross-section, flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Nominal cross section | 1.5 mm² |
| Stripping length | 10 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -5 °C ... 50 °C (up to 3000 m above mean sea level) |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above mean sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 20g (contact interruption) / 5g (contact closure) |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Item number | 1371364 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRH |
| Product key | DRHAFA |
| GTIN | 4063151729950 |
| Weight per piece (including packing) | 292 g |
| Weight per piece (excluding packing) | 270 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead titanium zirconium oxide (CAS: 12626-81-2) |
| Lead (CAS: 7439-92-1) | |
| EF3.1 Climate Change | |
| CO2e kg | 23.15 kg CO2e |
Compatible products
Your advantages
Space and cost savings thanks to highly flexible I/O configurability
High-performance extension bus also enables distributed installation
Startup and maintenance with plug-in display for local operation
Power-saving bistable relays for high inrush currents
Digital twin as the basis for smart buildings
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates