Emalytics Controller license to integrate 1250 data points (separate maintenance license required)
Building management system
With the Emalytics building management system, we provide you with a platform for all the central elements of your building’s digital infrastructure. Emalytics combines a management and control unit with energy monitoring to create an intelligent platform. The IoT-based framework allows you to control, evaluate, and process the data and information for all of the individual subtrades where this is needed. Benefit from easy engineering and one platform for all the processes and applications in your building.
Maintenance license (1 year) for the Emalytics Controller license NC4-1250
Maintenance license (1 year) for the Emalytics Controller license NC4-500
Maintenance license (1 year) for the Emalytics Controller license NC4-100
Emalytics Controller license to integrate 100 data points (separate maintenance license required)
Emalytics Controller license for an additional 500 data points
Emalytics Controller license to integrate 500 data points (separate maintenance license required)
Maintenance license (1 year) for the Emalytics Controller license NC4-250
Emalytics Supervisor demo license for testing and engineering purposes with unlimited functionality and 12-month validity, which will be renewed annually.
This license is not approved for use in production systems. Licenses for use in production systems are available separately.
Please note: By using the demo license, the server used will be bound to the demo license for the long term. Productive operation is no longer possible for a server licensed for demo purposes. That is why we recommend using a dedicated server for internal test purposes.
Emalytics Controller license to integrate 250 data points (separate maintenance license required)