Maintenance license (5 years) for the SUP-10 Emalytics Supervisor license
Building management system
With the Emalytics building management system, we provide you with a platform for all the central elements of your building’s digital infrastructure. Emalytics combines a management and control unit with energy monitoring to create an intelligent platform. The IoT-based framework allows you to control, evaluate, and process the data and information for all of the individual subtrades where this is needed. Benefit from easy engineering and one platform for all the processes and applications in your building.
Maintenance license (5 years) for the Emalytics Controller license NC4-1250
Maintenance license (5 years) for the Emalytics Controller license NC4-500
SMS driver license for Emalytics Controller
Emalytics Supervisor license for an additional 2500 data points
Maintenance license (1 year) for the Emalytics Controller license NC4-10000
Emalytics Controller license to integrate 10000 data points (separate maintenance license required)
Emalytics Supervisor license for an additional 10000 data points
Upgrade of the Emalytics Supervisor license for connectivity to an additional Emalytics Controller (it is possible to use several update licenses to integrate more than one additional controller).
Maintenance license (1 year) for the NC4-50 Emalytics Controller license