Emalytics Controller license to integrate 50 data points (separate maintenance license required)
Building management system
With the Emalytics building management system, we provide you with a platform for all the central elements of your building’s digital infrastructure. Emalytics combines a management and control unit with energy monitoring to create an intelligent platform. The IoT-based framework allows you to control, evaluate, and process the data and information for all of the individual subtrades where this is needed. Benefit from easy engineering and one platform for all the processes and applications in your building.
Emalytics Supervisor license with connectivity to up to 10 Emalytics Controllers (separate maintenance license required)
Maintenance license (1 year) for the SUP-1 Emalytics Supervisor license
Maintenance license (1 year) for the SUP-0 Emalytics Supervisor license
Emalytics Controller demo license for test and engineering purposes with unlimited functionality and 12-month validity, which will be renewed annually.
This license is not approved for use in production systems. Licenses for use in production systems are available separately.
Please note: By using the demo license, the controller used will be bound to the demo license for the long term. Productive operation is no longer possible for a controller licensed for demo purposes. That is why we recommend using a dedicated controller for internal testing purposes.
Emalytics Supervisor license with connectivity to an Emalytics Controller (separate maintenance license required)
Maintenance license (1 year) for the SUP-10 Emalytics Supervisor license
Niagara Catan controller for 500 data points (requires NC4-500-SMA-XXX maintenance)
Emalytics Controller license for an additional 1250 data points
Emalytics Controller license for an additional 100 data points