The terminal is designed for use within an Inline station. This terminal provides an 8-channel input module with two linear resistance ranges for resistance temperature detectors, and a voltage range for thermocouples. This terminal supports, for example:– Platinum and nickel sensors, e.g., Pt 100, Pt 1000, Ni 100, and Ni 1000 according to EN 60751 and DIN 43760– All standard thermocouples according to EN 60584-1 and DIN 43710 Communication is via the parameter channel (PCP) or via the process data.
IB IL TEMP 8 UTH/RTD-PAC
-
Temperature module
2701000
Inline analog input terminal, complete with accessories (connector and marking field), 8 channels, TC (thermocouple), RTD (resistance temperature detector), 2 and 3-conductor connection technology
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Programming data (LocalbusSlave) | |
| Length code (hex) | 0A |
| ID code (dec.) | 220 |
| Length code (dec) | 10 |
| Process data channel | 160 bit |
| Input address area | 20 Byte |
| Output address area | 20 Byte |
| Parameter channel (PCP) | 4 Byte |
| Register length (bus) | 192 bit |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 25 Byte |
| Required configuration data | 5 Byte |
| Analog: | |
| Input name | Analog RTD inputs |
| Description of the input | Temperature sensor inputs |
| Number of inputs | 8 |
| Connection method | Spring-cage connection |
| Connection technology | 2-, 3-conductor |
| A/D converter resolution | 16 bit |
| Sensor types (RTD) that can be used | Pt, Ni sensors, linear resistors |
| Sensor types that can be used (TC) | B, C, E, J, K, L, N, R, S, T, U, mV input |
| Tolerance, relative | see tables for tolerance values |
| Tolerance, absolute | typ. ± 0.3 K (Pt 100 with 3-wire connection) |
| see tables for tolerance values | |
| Data formats | IB IL, S7-compatible |
| Measuring principle | Successive approximation |
| Measured value representation | 16 bits (15 bits + sign bit) |
| Process data update | 20 ms (with filter time of 20 ms or 100 ms) |
| 100 ms (with filter time of 400 ms or 1600 ms) | |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Installation location | Control cabinet |
| Scope of supply | including Inline connectors and marking fields |
| Operating mode | Process data mode with 10 words, PCP with 2 words |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 1.46 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 100 mA |
| typ. 90 mA | |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | typ. 24 mA |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / I/O | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2701000 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI143 |
| GTIN | 4046356673594 |
| Weight per piece (including packing) | 234 g |
| Weight per piece (excluding packing) | 234 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 10.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 02e13784-2e73-49e9-ab3e-c33b82c76127 |
Compatible products
-
-
AB/SKS - Support bracket 3240224
-
AB-SK/E - Support bracket 3026476
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
IL CP - Coding star 2742683
-
IB IL FIELD 8 - Marking field 2727515
-
EMT (62X46)R - Insert label 0800059
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
-
SK 8 - Shield connection terminal block 3025163
-
SCC 15-NS35 - Shield connection terminal block 1019443
Your advantages
8 temperature sensor inputs
3-conductor connection for resistance temperature detectors (Pt 100, Ni 100, Pt 1000, Ni 1000, and others)
2-conductor connection for thermocouples
Internal and external detection and compensation of cold junction temperature (configurable)
Individual current input, 1 A for total current transformer for heating current monitoring
Scan time: 20 ms (for all channels)
Maximum 50 Hz/60 Hz suppression
High precision and noise immunity
Temperature stability
High-resolution temperature, voltage, and resistance measurement
Resistance values (R0) can be preset separately by means of parameterization
Channels are parameterized independently of one another
Diagnostic and status indicators
Channel scout functionality, for optical channel identification during startup
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates