The CATAN C1 EN controller is the central component of the Catan product family for building and room automation. The compact REG housing with an overall width of just 6 HP fits in all electrical distributors. The highly flexible mix of inputs and outputs leads to further space and cost savings. Each channel can be configured individually: universal inputs are suitable for temperature sensors, 0 V ... 10 V interfaces, or as meters, among other things. Alternatively, outputs can be configured as digital inputs. The controller is equipped with a managed switch (3 x 1 Gbps). Emalytics and the Niagara Framework are a powerful tool available as the programming environment. This makes it possible to integrate protocols such as BACnet, KNX, Modbus, and much more, and provides functions from room automation to HVAC and visualization. Easy cloud integration is possible as a building IoT controller. The device is Cradle to Cradle Certified® at bronze level. The controller integrates the functionality of a KNX IP router for forwarding KNX telegrams from and to the integrated KNX TP connection. It can therefore be used as part of the KNX IP backbone infrastructure in a KNX installation.
CATAN C1 EN
-
Controller
1371432
Controller for building automation. 14 configurable inputs and outputs. Interfaces: 3 x Ethernet, 2 x RS-485, 2 x USB-C, TP for room automation, 2 x SPE for Catan extension modules. Local override operation via Catan Control Panel.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Controller |
| Product family | Catan |
| Type | modular |
| Installation location | indoor use |
| Installation location | Subdistribution |
| Control cabinet | |
| Special properties | Development process certified in accordance with IEC 62443-4-1 |
| The product is being prepared for compliance with the Cyber Resilience Act (CRA) | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Display | |
| Diagnostics display | yes |
| Operating system | Linux with real-time extension |
| Processor | Arm®Cortex®-A53, 4x 1600 MHz |
| Trusted Platform Module | TPM 2.0 |
| RAM | 1024 Mbyte (LPDDR4-RAM) |
| IEC 61131 runtime system | |
| Retentive data storage | 5 GByte (eMMC) |
| 512 kByte (MRAM, additional memory) | |
| Function | |
| Diagnostics display | yes |
| Redundancy function | no |
| Safety function | no |
| Functionality | |
| Programming tool | Emalytics |
| Programming languages supported | Niagara Framework® |
| Test voltage: Extension bus/communications | 500 V AC, 50 Hz, 1 min |
| Test voltage: Logic/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: LAN / logic | 500 V AC, 50 Hz, 1 min |
| Test voltage: TP / logic | 500 V AC, 50 Hz, 1 min |
| Test voltage: RS-485 / logic | 500 V AC, 50 Hz, 1 min |
| Supply | |
| Supply voltage (DC) | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Max. current consumption | max. 3.6 A |
| Typical current consumption | 350 mA (without external load) |
| 400 mA (with display) | |
| Current carrying capacity (Terminal points) | 13.5 A |
| Current carrying capacity (Pass-through between the terminal points) | 4 A |
| Real-time clock | |
| Real-time clock | integrated (capacitive buffering) |
| Power reserve | 2 weeks, minimum |
| Universal: Universal input (UI) | |
| Input name | Universal inputs (UI) |
| Description of the input | Single-ended |
| Number of inputs | 8 |
| Connection method | Push-in connection |
| Connection technology | 2-conductor (shielded, twisted pair) |
| Analog: Universal input | |
| Input name | Analog current inputs |
| Resolution (current) | 0.01 mA |
| Protective circuit | Surge protection |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Tolerance, absolute (mA) | max. 0.05 mA (The measurement requires an external parallel resistor of 68 Ω.) |
| Analog: Universal input | |
| Input name | Analog voltage inputs |
| Resolution (voltage) | 1 mV |
| Protective circuit | Surge protection |
| Voltage input signal | 0 V ... 10 V |
| Input resistance of voltage input | > 5 MΩ |
| Tolerance, absolute (V) | max. 3 mV |
| Analog: Universal input | |
| Input name | Analog temperature inputs |
| Usable sensor type (RTD) | Pt 1000 |
| Temperature range | -100 °C ... 500 °C |
| Tolerance, absolute | max. 0.5 K |
| Temperature resolution | 0.1 K |
| Analog: Universal input | |
| Input name | Analog temperature inputs |
| Usable sensor type (RTD) | Ni 1000 |
| LG-Ni 1000 | |
| Temperature range | -50 °C ... 250 °C |
| Tolerance, absolute | max. 0.5 K |
| Temperature resolution | 0.1 K |
| Analog: Universal input | |
| Input name | Analog temperature inputs |
| Usable sensor type (TC) | NTC 10k |
| NTC 20k | |
| NTC 10k Pre | |
| Temperature range | -30 °C ... 150 °C (NTC 10k) |
| -15 °C ... 150 °C (NTC 20k) | |
| Tolerance, absolute | max. 0.5 K (Line resistance max. 2 Ω (30 m copper cable with d = 0.8 mm)) |
| Temperature resolution | 0.1 K |
| Analog: Universal input | |
| Input name | Analog resistance inputs |
| Tolerance, relative | max. 0.1 % (for resistances >200 Ω) |
| Resistance range | 0 Ω ... 10 kΩ |
| Resolution (resistance) | 0.01 Ω |
| Analog: Universal input | |
| Input name | Analog resistance inputs |
| Tolerance, relative | max. 1 % (for resistances >200 Ω) |
| Resistance range | 0 Ω ... 180 kΩ |
| Resolution (resistance) | 0.1 Ω |
| Digital: Universal input | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2 type 2 and 3 |
| Input voltage range "0" signal | -3 V DC ... 5 V DC (An open input always provides a 0 signal.) |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Digital: Universal input | |
| Input name | Floating contacts |
| Input information | Connect the contact to ground. |
| Description of the input | Open/closed contact |
| Input current (Contact) | 2 mA |
| Input resistance range (“0” signal) | > 27 kΩ |
| Input resistance range (“1” signal) | < 1 kΩ |
| Digital: Digital input (DOI) | |
| Input name | “Digital input” function |
| Input information | Connect the contact to ground. |
| Recommendation: If you use sensitive contacts such as reed contacts, connect a series resistor of at least 100 Ω in series. | |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Input current (Contact) | 1 mA |
| Input resistance range (“0” signal) | > 27 kΩ |
| Input resistance range (“1” signal) | < 1 kΩ |
| Digital: Universal output | |
| Input name | Digital inputs |
| Input information | You can parameterize each universal output as a digital input. See ““Digital input” function” table. |
| Counter: Universal input | |
| Input name | Counter inputs |
| Input frequency | max. 20 Hz (Signal is debounced) |
| Resolution | 1 Impulse |
| Counter: Digital input (DOI) | |
| Input name | Counter inputs |
| Input frequency | max. 100 Hz (UOI-C13/14: 80 Hz) |
| Resolution | 1 Impulse |
| Universal: Digital input (UOI) | |
| Output name | Universal outputs with “Digital input” function (UOI) |
| Note on output | You can use each universal output for one of the listed functions. |
| Connection method | Push-in connection |
| Connection technology | 2-conductor (shielded, twisted pair) |
| Number of outputs | 2 |
| Analog: Universal output | |
| Output name | Analog voltage outputs |
| Operating mode | Sink and source |
| Output current (per channel) | max. 10 mA |
| Resolution (voltage) | 1 mV |
| Voltage output signal | 0 V ... 10 V |
| Tolerance, absolute (V) | max. 25 mV (typ.) |
| Digital: Digital output (DOI) | |
| Output name | Digital outputs with “Digital input” function (DOI) |
| Note on output | To obtain a valid voltage level for a logical “0” signal at the output, use a load resistor < 3 kΩ. |
| You can parameterize each digital output for the “Digital input” function. | |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Number of outputs | 4 |
| Protective circuit | Short-circuit protection |
| Overload protection | |
| Protection against incorrect DC connection (max. 30 V) | |
| Output current | max. 500 mA |
| Nominal output voltage | 24 V DC |
| Output current when switched off | max. 1.4 mA |
| Nominal load, ohmic | 12 W (48 Ω) |
| Behavior with overload | Auto restart |
| Behavior at voltage switch-off | The output follows the power supply without delay |
| Permissible cable length | max. 30 m (For compliance with the requirements in accordance with CE and to ensure compliance with the EMC Directive) |
| Reverse voltage resistance to short pulses | Reverse voltage proof |
| Digital: Universal output | |
| Output name | Digital outputs |
| Note on output | The technical data is identical to the data of the digital outputs with “Digital input” function (DOI). |
| Connections 1 ... 2 (KNX-TP bus connection) | |
| Connection method | Push-in connection |
| Note on the connection method | 4-conductor, 2-position |
| Conductor cross-section, rigid | 0.34 mm² ... 0.75 mm² |
| Conductor cross-section AWG | 22 ... 18 |
| Connections 3 ... 62 (power supply, link bus, I/O) | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² (Conductor connection with open terminal point) |
| 0.34 mm² ... 1.5 mm² (Push-in connection) | |
| Conductor cross-section, flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Nominal cross section | 1.5 mm² |
| Stripping length | 10 mm |
| Supported protocols | KNX TP |
| KNX IP | |
| BACnet/IP | |
| BACnet MS/TP | |
| Modbus/TCP | |
| Modbus/RTU | |
| DALI | |
| DALI-2 | |
| LON IP | |
| EnOcean | |
| SMI | |
| SNMP | |
| MQTT | |
| OPC UA | |
| Simple OpenADR | |
| LDAP | |
| SMS | |
| CSV | |
| oBIX | |
| DMX | |
| KNX TP bus | |
| Number of interfaces | 1 |
| Connection method | Push-in connection |
| Note on the connection method | KNX bus connection terminal |
| Transmission speed | 9600 bps |
| Ethernet | |
| Number of interfaces | 3 |
| Connection method | RJ45 jack, shielded |
| Transmission speed | 10/100/1000 Mbps |
| RS-485 | |
| Number of interfaces | 2 |
| Connection method | Push-in connection |
| Extension bus (link bus) | |
| Number of interfaces | 2 (for extension modules) |
| Connection method | Push-in connection |
| Note on the connection method | Single Pair Ethernet (SPE) 10BASE-T1L, shielded |
| Transmission speed | 10 Mbps |
| Transmission length | max. 350 m (between two devices) |
| USB | |
| Number of interfaces | 2 (Use as connection for Catan control panel and I/O devices, USB1 can also be used as a USB Ethernet gadget) |
| Connection method | USB 2.0 full speed, socket type C |
| Transmission speed | max. 12 Mbps |
| Memory card: microSDXC | |
| Number | 1 |
| Memory size | max. 2 Tbyte |
| Connection method | microSD slot |
| Dimensions without display connected | |
| Width | 89.7 mm |
| Height | 60.7 mm |
| Length | 107.6 mm |
| Horizontal pitch | 6 HP (DIN rail housing in accordance with DIN 43871) |
| Dimensions with display connected | |
| Width | 89.7 mm |
| Height | 68 mm |
| Length | 107.6 mm |
| Color (Lower housing part) | gray (RAL 7042) |
| Color (Upper housing part) | light gray (RAL 7035) |
| Material | Polycarbonate (Housing) |
| Flammability rating according to UL 94 | V0 |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 10g |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -5 °C ... 50 °C (up to 3000 m above mean sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above mean sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| Electromagnetic compatibility | Conformance with EMC directive |
| Conformance with EMC directives | Immunity test in accordance with EN IEC 63044-5-2 Transient overvoltage (surge) Criterion B |
| Immunity test in accordance with EN IEC 63044-5-2 Fast transients (burst) Criterion A, ±500 V,Criterion B, ±1000 V | |
| Immunity test in accordance with EN IEC 63044-5-2 Electromagnetic fields Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN IEC 63044-5-2 Electrostatic discharge (ESD) Criterion A, ±4 kV contact discharge, ±8 kV air discharge | |
| Immunity test in accordance with EN IEC 63044-5-2 Conducted disturbance Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN IEC 63044-5-2 Class B |
| Mounting type | DIN rail mounting (in accordance with DIN EN 60715) |
| Mounting position | horizontal |
| Alternative mounting positions are possible, but can lead to a reduction in thermal performance. |
| Item number | 1371432 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRH |
| Product key | DRHAFA |
| GTIN | 4063151729899 |
| Weight per piece (including packing) | 264.3 g |
| Weight per piece (excluding packing) | 243 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242207 |
| ECLASS-15.0 | 27242207 |
ETIM
| ETIM 10.0 | EC000236 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead titanium zirconium oxide (CAS: 12626-81-2) | |
| Lead (CAS: 7439-92-1) | |
| EF3.1 Climate Change | |
| CO2e kg | 43.44 kg CO2e |
Compatible products
-
CATAN DOR6 UI8 - Relay module 1371364
-
CATAN DOI8 UOI8 UI8 - Input/output module 1818583
-
CATAN DALI MM4 DOI8 - Data interface 1371363
-
CATAN CONTROL PANEL - Display 1371366
-
CATAN DISPLAY MOUNT - Mounting kit 1478438
-
NBC-CATAN-UCML/2.0-PVC/UCFL - Extension cable 1665797
-
NBC-CATAN-UCML/5.0-PVC/UCFL - Extension cable 1665801
-
STEP3-PS/1AC/KNX/640/LPT - Bus power supply 1477019
-
STEP3-PS/1AC/24DC/0.63/PT - Power supply 1088495
-
STEP3-PS/1AC/24DC/1.3/PT - Power supply 1088494
-
STEP3-PS/1AC/24DC/2.5/PT - Power supply 1088491
-
NC4-CATAN-DEMO - Building management system 1764415
-
NC4-CATAN-50 - Building management system 1763886
-
NC4-CATAN-100 - Building management system 1763887
-
NC4-CATAN-250 - Building management system 1763888
-
NC4-CATAN-500 - Building management system 1764405
-
NC4-CATAN-1250 - Building management system 1764414
-
NC4-50-SMA-1YR - Building management system 1698090
-
NC4-50-SMA-3YR - Building management system 1698088
-
NC4-50-SMA-5YR - Building management system 1698087
-
NC4-100-SMA-1YR - Building management system 1101277
-
NC4-100-SMA-3YR - Building management system 1101283
-
NC4-100-SMA-5YR - Building management system 1101291
-
NC4-250-SMA-1YR - Building management system 2404204
-
NC4-250-SMA-3YR - Building management system 2404205
-
NC4-250-SMA-5YR - Building management system 2404206
-
NC4-500-SMA-1YR - Building management system 2404208
-
NC4-500-SMA-3YR - Building management system 2404209
-
NC4-500-SMA-5YR - Building management system 2404210
-
NC4-1250-SMA-1YR - Building management system 2404212
-
NC4-1250-SMA-3YR - Building management system 2404213
-
NC4-1250-SMA-5YR - Building management system 2404214
-
NC4-5000-SMA-1YR - Building management system 2404216
-
NC4-5000-SMA-3YR - Building management system 2404217
-
NC4-5000-SMA-5YR - Building management system 2404218
-
NC4-10000-SMA-1YR - Building management system 2404221
-
NC4-10000-SMA-3YR - Building management system 2404222
-
NC4-10000-SMA-5YR - Building management system 2404223
-
SUP-0 - Building management system 2404065
-
SUP-1 - Building management system 2404136
-
SUP-10 - Building management system 2404156
-
SUP-100 - Building management system 2404157
-
SUP-UNL - Building management system 2404158
-
SUP-0-SMA-1YR - Building management system 2404175
-
SUP-0-SMA-3YR - Building management system 2404176
-
SUP-0-SMA-5YR - Building management system 2404177
-
SUP-1-SMA-1YR - Building management system 2404179
-
SUP-1-SMA-3YR - Building management system 2404180
-
SUP-1-SMA-5YR - Building management system 2404181
-
SUP-10-SMA-1YR - Building management system 2404183
-
SUP-10-SMA-3YR - Building management system 2404184
-
SUP-10-SMA-5YR - Building management system 2404185
-
SUP-100-SMA-1YR - Building management system 2404187
-
SUP-100-SMA-3YR - Building management system 2404188
-
SUP-100-SMA-5YR - Building management system 2404189
-
SUP-UNL-SMA-1YR - Building management system 2404191
-
SUP-UNL-SMA-3YR - Building management system 2404192
-
SUP-UNL-SMA-5YR - Building management system 2404193
-
SUP-POINTS-500 - Building management system 2404159
-
SUP-POINTS-1250 - Building management system 2404160
-
SUP-POINTS-2500 - Building management system 2404161
-
SUP-POINTS-5000 - Building management system 2404162
-
SUP-POINTS-10000 - Building management system 2404163
-
SUP-UP-1 - Building management system 2404164
-
SUP-UP-100 - Building management system 2404165
-
SUP-UP-UNL - Building management system 2404166
-
POINTS-50 - Building management system 1101297
-
POINTS-100 - Building management system 1101298
-
POINTS-500 - Building management system 2404199
-
POINTS-1250 - Building management system 2404201
-
POINTS-2500 - Building management system 2404202
-
DR-S-DB-CSV - Building management system 2404169
-
DR-S-DB-MYSQL - Building management system 2404171
-
DR-S-DB-ORCL - Building management system 2404172
-
DR-S-DB-SQL - Building management system 2404173
-
OFFICE-DEMO-PC - Building management system 2404321
-
NC4-DR-SMSALM - Building management system 1140562
-
PARTNER-ACCESS - Building management system 1139362
-
DR-S-JSON - Building management system 1231645
-
DR-JSON - Building management system 1439254
-
EMT (31X12,5)R - Insert label 0800008
-
NC4-50 - Building management system 1698091
-
NCC-SUP-UP-100 - Building management system 1947302
-
NCC-SUP-UP-10 - Building management system 1947303
-
NCC-SUP-UP-1 - Building management system 1947304
-
NCC-SUP-DEV-500 - Building management system 1947305
-
NCC-SUP-DEV-50 - Building management system 1947306
-
NCC-SUP-DEV-1000 - Building management system 1947307
-
NCC-SUP-DEV-100 - Building management system 1947309
-
NCC-SUP-DEV-10 - Building management system 1947310
-
NCC-SUP-500 - Building management system 1947312
-
NCC-SUP-100 - Building management system 1947313
-
NCC-SUP-10 - Building management system 1947314
-
NCC-SUP-1 - Building management system 1947315
-
NCC-SUP-0 - Building management system 1947316
-
NCC-S-NA-10000 - Building management system 1947317
-
NCC-S-NA-1000 - Building management system 1947318
-
NCC-DR-S-API - Building management system 1947319
Your advantages
Space and cost savings thanks to highly flexible I/O configurability
High-performance extension bus also enables distributed installation
Startup and maintenance with plug-in display for local operation
Support for all key building automation protocols
Software security with secure boot, signed software, and TPM-protected device identity
Effective engineering and visualization with Emalytics and the Niagara Framework
Digital twin as the basis for smart buildings
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates