The CATAN DOI8 UOI8 UI8 extension module is housed in a compact DIN rail-mounted housing with an overall width of just 6 HP. It expands a Catan controller by 8 universal inputs, 8 universal outputs, and 8 digital outputs, which can alternatively be used for the digital input or counter function. The universal inputs are suitable for temperature sensors, 0 V ... 10 V interfaces, or as counters, among other things. The universal outputs can be used as 0 V ... 10 V interfaces, for example for controlling valves and fans.
CATAN DOI8 UOI8 UI8
-
Input/output module
1818583
Extension module for Catan controller. 8 universal inputs, 8 universal and 8 digital outputs. Local override operation via Catan Control Panel. Connection to the Catan controller via Single Pair Ethernet.
Product details
| Dimensions without display connected | |
| Width | 89.7 mm |
| Height | 60.7 mm |
| Length | 107.6 mm |
| Horizontal pitch | 6 HP (DIN rail housing in accordance with DIN 43871) |
| Dimensions with display connected | |
| Width | 89.7 mm |
| Height | 68 mm |
| Length | 107.6 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | DIN rail mounting (in accordance with DIN EN 60715) |
| Mounting position | horizontal |
| Color (Lower housing part) | gray (RAL 7042) |
| Color (Upper housing part) | light gray (RAL 7035) |
| Material | Polycarbonate (Housing) |
| Flammability rating according to UL 94 | V0 |
| Extension bus (link bus) | |
| Number of interfaces | 2 (for extension modules) |
| Connection method | Push-in connection |
| Note on the connection method | Single Pair Ethernet (SPE) 10BASE-T1L, shielded |
| Transmission speed | 10 Mbps |
| Transmission length | max. 350 m (between two devices) |
| Connection for Catan Control Panel | |
| Number of interfaces | 1 |
| Connection method | USB 2.0 full speed, socket type C |
| Transmission speed | max. 12 Mbps |
| Universal: Universal input (UI) | |
| Input name | Universal inputs (UI) |
| Description of the input | Single-ended |
| Number of inputs | 8 |
| Connection method | Push-in connection |
| Connection technology | 2-conductor (shielded, twisted pair) |
| Analog: Universal input | |
| Input name | Analog current inputs |
| Resolution (current) | 0.01 mA |
| Protective circuit | Surge protection |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Tolerance, absolute (mA) | max. 0.05 mA (The measurement requires an external parallel resistor of 68 Ω.) |
| Analog: Universal input | |
| Input name | Analog voltage inputs |
| Resolution (voltage) | 1 mV |
| Protective circuit | Surge protection |
| Voltage input signal | 0 V ... 10 V |
| Input resistance of voltage input | > 5 MΩ |
| Tolerance, absolute (V) | max. 3 mV |
| Analog: Universal input | |
| Input name | Analog temperature inputs |
| Usable sensor type (RTD) | Pt 1000 |
| Temperature range | -100 °C ... 500 °C |
| Tolerance, absolute | max. 0.5 K |
| Temperature resolution | 0.1 K |
| Analog: Universal input | |
| Input name | Analog temperature inputs |
| Usable sensor type (RTD) | Ni 1000 |
| LG-Ni 1000 | |
| Temperature range | -50 °C ... 250 °C |
| Tolerance, absolute | max. 0.5 K |
| Temperature resolution | 0.1 K |
| Analog: Universal input | |
| Input name | Analog temperature inputs |
| Usable sensor type (TC) | NTC 10k (e.g., also 10K3A1) |
| NTC 20k (e.g., also 20K6A1) | |
| NTC 10k Pre (e.g., also 10K4A1) | |
| Temperature range | -30 °C ... 150 °C (NTC 10k) |
| -15 °C ... 150 °C (NTC 20k) | |
| Tolerance, absolute | max. 0.5 K (Line resistance max. 2 Ω (30 m copper cable with d = 0.8 mm)) |
| Temperature resolution | 0.1 K |
| Analog: Universal input | |
| Input name | Analog resistance inputs |
| Tolerance, relative | max. 0.1 % (for resistances >200 Ω) |
| Resistance range | 0 Ω ... 10 kΩ |
| Resolution (resistance) | 0.01 Ω |
| Analog: Universal input | |
| Input name | Analog resistance inputs |
| Tolerance, relative | max. 1 % (for resistances >200 Ω) |
| Resistance range | 0 Ω ... 180 kΩ |
| Resolution (resistance) | 0.1 Ω |
| Digital: Universal input | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2 type 2 and 3 |
| Input voltage range "0" signal | -3 V DC ... 5 V DC (An open input always provides a 0 signal.) |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Digital: Universal input | |
| Input name | Floating contacts |
| Input information | Connect the contact to ground. |
| Description of the input | Open/closed contact |
| Input current | 2 mA |
| Input resistance range (“0” signal) | > 27 kΩ |
| Input resistance range (“1” signal) | < 1 kΩ |
| Digital: Digital input (DOI) | |
| Input name | “Digital input” function |
| Input information | Connect the contact to ground. |
| Recommendation: If you use sensitive contacts such as reed contacts, connect a series resistor of at least 100 Ω in series. | |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Input current (Contact) | 1 mA |
| Input resistance range (“0” signal) | > 27 kΩ |
| Input resistance range (“1” signal) | < 1 kΩ |
| Digital: Universal output | |
| Input name | Digital inputs |
| Input information | You can parameterize each universal output as a digital input. See ““Digital input” function” table. |
| Counter: Universal input | |
| Input name | Counter inputs |
| Input frequency | max. 20 Hz (Signal is debounced) |
| Resolution | 1 Impulse |
| Counter: Digital input (DOI) | |
| Input name | Counter inputs |
| Input frequency | max. 100 Hz |
| Resolution | 1 Impulse |
| Universal: Digital input (UOI) | |
| Output name | Universal outputs with “Digital input” function (UOI) |
| Note on output | You can use each universal output for one of the listed functions. |
| Connection method | Push-in connection |
| Connection technology | 2-conductor (shielded, twisted pair) |
| Number of outputs | 8 |
| Analog: Universal output | |
| Output name | Analog voltage outputs |
| Operating mode | Sink and source |
| Output current (per channel) | max. 10 mA (Sum of the output currents in sink operating mode: < 60 mA) |
| Resolution (voltage) | 1 mV |
| Voltage output signal | 0 V ... 10 V |
| Tolerance, absolute (V) | max. 25 mV (typ.) |
| Digital: Digital output (DOI) | |
| Output name | Digital outputs with “Digital input” function (DOI) |
| Note on output | To obtain a valid voltage level for a logical “0” signal at the output, use a load resistor < 3 kΩ. |
| You can parameterize each digital output for the “Digital input” function. | |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Number of outputs | 8 |
| Protective circuit | Short-circuit protection |
| Overload protection | |
| Protection against incorrect DC connection (max. 30 V) | |
| Output current | max. 500 mA |
| Nominal output voltage | 24 V DC |
| Output current when switched off | max. 1.4 mA |
| Nominal load, ohmic | 12 W (48 Ω) |
| Behavior with overload | Auto restart |
| Behavior at voltage switch-off | The output follows the power supply without delay |
| Permissible cable length | max. 30 m (For compliance with the requirements in accordance with CE and to ensure compliance with the EMC Directive) |
| Reverse voltage resistance to short pulses | Reverse voltage proof |
| Digital: Universal output | |
| Output name | Digital outputs |
| Note on output | The technical data is identical to the data of the digital outputs with “Digital input” function (DOI). |
| Product type | I/O component |
| Product family | Catan |
| Installation location | indoor use |
| Mounting position | horizontal |
| Alternative mounting positions are possible, but can lead to a reduction in thermal performance. | |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Supply: | |
| Designation | Supply |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current consumption | max. 8.25 A |
| 100 mA (without external load) | |
| 150 mA (with display) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Extension bus/communications | 500 V AC, 50 Hz, 1 min |
| Test voltage: Logic/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Connections 1 ... 19 (digital and universal outputs) |
| Connections 1 ... 19 (digital and universal outputs) | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 4 mm² (Conductor connection with open terminal point) |
| 0.5 mm² ... 4 mm² (Push-in connection) | |
| Conductor cross-section, flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| 0.25 mm² ... 2.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Nominal cross section | 4 mm² |
| Stripping length | 10 mm |
| Connections 31 ... 62 (power supply, link bus, universal inputs) | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² (Conductor connection with open terminal point) |
| 0.34 mm² ... 1.5 mm² (Push-in connection) | |
| Conductor cross-section, flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Nominal cross section | 1.5 mm² |
| Stripping length | 10 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -5 °C ... 50 °C (up to 3000 m above mean sea level) |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above mean sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 1818583 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ##### |
| Product key | DRHAFA |
| GTIN | 4067923448759 |
| Weight per piece (including packing) | 215.66 g |
| Weight per piece (excluding packing) | 192.91 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead titanium zirconium oxide (CAS: 12626-81-2) |
| Lead (CAS: 7439-92-1) | |
Compatible products
Your advantages
Space and cost savings due to high I/O density and flexible configurability
Control of analog actuators such as valves and fans with 0 V ... 10 V interface
Commissioning and maintenance supported by the plug-in display for local operation
High-performance extension bus also enables distributed installation
Digital twin as the basis for smart buildings
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates