The DALI extension module supplements the Catan product family with a powerful lighting control system for 4 independent DALI lines. It supports the DALI-2 standard including multi-master function for integrating DALI sensors. It has an integrated bus power supply. The DiiA certification guarantees compatibility with all certified DALI products. It also offers 8 digital outputs, which can alternatively be used for the digital input or counter function. The device is Cradle to Cradle Certified® at bronze level.
CATAN DALI MM4 DOI8
-
Data interface
1371363
Extension module for Catan controller.
Currently only used in conjunction with Catan C1 EN and Emalytics/Niagara, use via Symcon app is in preparation.
4 DALI lines, DALI-2, multi-master, integrated DALI power supply unit, 8 DOIs. Local override operation via Catan Control Panel. Connection to the Catan controller via Single Pair Ethernet.
Product details
| Dimensions without display connected | |
| Width | 89.7 mm |
| Height | 60.7 mm |
| Length | 107.6 mm |
| Horizontal pitch | 6 HP (DIN rail housing in accordance with DIN 43871) |
| Dimensions with display connected | |
| Width | 89.7 mm |
| Height | 68 mm |
| Length | 107.6 mm |
| Note on application | The DALI module can currently only be used in conjunction with CATAN C1 EN and Emalytics/Niagara; use with the Symcon app is in preparation. |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | DIN rail mounting (in accordance with DIN EN 60715) |
| Mounting position | horizontal |
| Color (Lower housing part) | gray (RAL 7042) |
| Color (Upper housing part) | light gray (RAL 7035) |
| Material (Housing) | Polycarbonate |
| Flammability rating according to UL 94 | V0 |
| DALI-2 | |
| Number of interfaces | 4 |
| Connection method | Push-in connection |
| Fieldbus: DALI | |
| Designation | DALI |
| No. of channels | 4 |
| Supply voltage | typ. 16 V DC (Bus voltage) |
| Output current | 220 mA (guaranteed) |
| 250 mA (maximum) | |
| Current carrying capacity | max. 180 mA (per channel) |
| Transmission speed | 1200 bps |
| Type of protection | Bus protected up to 250 V AC, maximum |
| Extension bus (link bus) | |
| Number of interfaces | 2 (for extension modules) |
| Connection method | Push-in connection |
| Note on the connection method | Single Pair Ethernet (SPE) 10BASE-T1L, shielded |
| Transmission speed | 10 Mbps |
| Transmission length | max. 350 m (between two devices) |
| Connection for Catan Control Panel | |
| Number of interfaces | 1 |
| Connection method | USB 2.0 full speed, socket type C |
| Transmission speed | max. 12 Mbps |
| Digital: Digital input (DOI) | |
| Input name | “Digital input” function |
| Input information | Connect the contact to ground. |
| Recommendation: If you use sensitive contacts such as reed contacts, connect a series resistor of at least 100 Ω in series. | |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Input current (Contact) | 1 mA |
| Input resistance range (“0” signal) | > 27 kΩ |
| Input resistance range (“1” signal) | < 1 kΩ |
| Counter: Digital input (DOI) | |
| Input name | Counter inputs |
| Input frequency | max. 100 Hz |
| Resolution | 1 Impulse |
| Digital: Digital output (DOI) | |
| Output name | Digital outputs with “Digital input” function (DOI) |
| Note on output | To obtain a valid voltage level for a logical “0” signal at the output, use a load resistor < 3 kΩ. |
| You can parameterize each digital output for the “Digital input” function. | |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Number of outputs | 8 |
| Protective circuit | Short-circuit protection |
| Overload protection | |
| Protection against incorrect DC connection (max. 30 V) | |
| Output current | max. 500 mA |
| Observe derating! Sum of the output currents up to 45°C: 4 A, derating up to 50°C: reduction by 0.2 A per Kelvin | |
| Nominal output voltage | 24 V DC |
| Output current when switched off | max. 1.4 mA |
| Nominal load, ohmic | 12 W (48 Ω) |
| Behavior with overload | Auto restart |
| Behavior at voltage switch-off | The output follows the power supply without delay |
| Permissible cable length | max. 30 m (For compliance with the requirements in accordance with CE and to ensure compliance with the EMC Directive) |
| Reverse voltage resistance to short pulses | Reverse voltage proof |
| Product type | I/O component |
| Product family | Catan |
| Installation location | indoor use |
| Mounting position | horizontal |
| Alternative mounting positions are possible, but can lead to a reduction in thermal performance. | |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Multi-master-capable | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Supply: | |
| Designation | Supply |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current consumption | max. 5.1 A |
| Please refer to the “Additional data” section in the data sheet. | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Extension bus/communications | 500 V AC, 50 Hz, 1 min |
| Test voltage: Logic/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: DALI 1 / DALI 2 / DALI 3 / DALI 4 | 500 V AC, 50 Hz, 1 min |
| Test voltage: DALI/logic | 1.5 kV AC, 50 Hz, 1 min |
| Test voltage: DALI/functional ground | 1.5 kV AC, 50 Hz, 1 min |
| Test voltage: DALI/extension bus | 1.5 kV AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Connections 1 ... 19 (DALI) |
| Connections 1 ... 19 (DALI) | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 4 mm² (Conductor connection with open terminal point) |
| 0.5 mm² ... 4 mm² (Push-in connection) | |
| Conductor cross-section, flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| 0.25 mm² ... 2.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
| Nominal cross section | 4 mm² |
| Stripping length | 10 mm |
| Connections 31 ... 62 (power supply, link bus, digital outputs) | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² (Conductor connection with open terminal point) |
| 0.34 mm² ... 1.5 mm² (Push-in connection) | |
| Conductor cross-section, flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² | |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Nominal cross section | 1.5 mm² |
| Stripping length | 10 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -5 °C ... 50 °C (up to 3000 m above mean sea level) |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above mean sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 1371363 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | DRHAFA |
| GTIN | 4063151727895 |
| Weight per piece (including packing) | 236 g |
| Weight per piece (excluding packing) | 214 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead titanium zirconium oxide (CAS: 12626-81-2) |
| Lead (CAS: 7439-92-1) | |
Compatible products
Your advantages
Space and cost savings thanks to highly flexible I/O configurability
Integration of a large number of DALI devices (max. 256 ballasts and 252 sensors)
Startup and maintenance with plug-in display for local operation
High-performance extension bus also enables distributed installation
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates