Product list Modular AC charging controllers for charging stations

Filter

10 Results

new

AC charging controller - CHARX SEC-1000 - 1139034

CHARX control modular, AC charging controller according to IEC 61851-1. Configurable charging controller. operating mode Stand-alone or client. interface: CHARX control modular system bus. Connectable peripheral devices: Energy meter, RFID, DC residual current detection. DIN rail mounting

Price:
Save money: Best price starts from {0} pieces!
new

AC charging controller - CHARX SEC-3000 - 1139022

CHARX control modular, AC charging controller according to IEC 61851-1. Embedded Linux system. operating mode Stand-alone, server, or client. interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C. communication protocol: OCPP 1.6J, Modbus/TCP, MQTT. Connectable peripheral devices: Energy meter, RFID, DC residual current detection. DIN rail mounting

Price:
Save money: Best price starts from {0} pieces!
new

AC charging controller - CHARX SEC-3050 - 1139018

CHARX control modular, AC charging controller according to IEC 61851-1, ISO/IEC 15118. Embedded Linux system. operating mode Stand-alone, server, or client. interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C. communication protocol: OCPP 1.6J, Modbus/TCP, MQTT. Connectable peripheral devices: Energy meter, RFID, DC residual current detection. DIN rail mounting

Price:
Save money: Best price starts from {0} pieces!
new

AC charging controller - CHARX SEC-3100 - 1139012

CHARX control modular, AC charging controller according to IEC 61851-1. Embedded Linux system. operating mode Stand-alone, server, or client. interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C. communication protocol: OCPP 1.6J, Modbus/TCP, MQTT. Connectable peripheral devices: Energy meter, RFID, DC residual current detection. DIN rail mounting

Price:
Save money: Best price starts from {0} pieces!
new

AC charging controller - CHARX SEC-3150 - 1138965

CHARX control modular, AC charging controller according to IEC 61851-1, ISO/IEC 15118. Embedded Linux system. operating mode Stand-alone, server, or client. interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C. communication protocol: OCPP 1.6J, Modbus/TCP, MQTT. Connectable peripheral devices: Energy meter, RFID, DC residual current detection. DIN rail mounting

Price:
Save money: Best price starts from {0} pieces!

Differential current monitoring - EV-RCM-6DC-WAT - 1309697

The residual current monitoring module is used for AC and DC residual current detection in AC charging points. The higher-level safety equipment (e.g., residual current device) is protected against potential DC residual currents.

Price:
Save money: Best price starts from {0} pieces!

Differential current monitoring - EV-RCM-6DC-WAT-X10 - 1309695

The residual current monitoring module is used for AC and DC residual current detection in AC charging points. The higher-level safety equipment (e.g., residual current device) is protected against potential DC residual currents.

Price:
Save money: Best price starts from {0} pieces!

RFID device - EV-RFID-ELT-IP65 - 1309687

RFID card reader for connection to CHARX control modular charging controllers

Price:
Save money: Best price starts from {0} pieces!

RFID device - EV-RFID-ELT-PCB - 1309772

RFID card reader for connection to CHARX control modular charging controllers

Price:
Save money: Best price starts from {0} pieces!

RFID device - EV-RFID-ELT-PCB-X10 - 1309752

RFID card reader for connection to CHARX control modular charging controllers

Price:
Save money: Best price starts from {0} pieces!
10 Results
 

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388