DNV
Approval ID: TAE000010TCSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
24 V | 15 A | 24 - 10 | ||
C | ||||
24 V | 15 A | 24 - 10 |
EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425LR
Approval ID: LR2371832TANK
Approval ID: 14ME0912cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
24 V | 7.5 A | |||
For individual use | 24 V | 15 A | ||
C | ||||
24 V | 7.5 A | |||
For individual use | 24 V | 15 A |