Disconnect terminal block - UT 6-T/SP BU
3072822

Disconnect terminal block, nom. voltage: 1000 V, nominal current: 41 A, connection method: Screw connection, 1 level, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue


Product Details




Product type Disconnect terminal block
Number of connections 2
Number of rows 1
Potentials 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 8 kV
Maximum power dissipation for nominal condition 1.31 W

Number of connections per level 2
Nominal cross section 6 mm²
1 level
Screw thread M4
Tightening torque 1.5 ... 1.8 Nm
Stripping length 12 mm
Connection in acc. with standard IEC 60947-7-1
Conductor cross section solid 0.2 mm² ... 10 mm²
Cross section AWG 24 ... 8 (converted acc. to IEC)
Conductor cross section flexible 0.2 mm² ... 10 mm²
Conductor cross section, flexible [AWG] 24 ... 8 (converted acc. to IEC)
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.25 mm² ... 6 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.25 mm² ... 6 mm²
Conductor cross-section flexible (2 conductors with the same cross-section, with TWIN ferrule and plastic sleeve) 0.25 mm² ... 4 mm²
2 conductors with same cross section, solid 0.2 mm² ... 2.5 mm²
2 conductors with same cross section, flexible 0.2 mm² ... 2.5 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm² ... 1.5 mm²
Nominal current 41 A
Maximum load current 50 A (with 10 mm² conductor cross section)
Nominal voltage 1000 V (The accessories used may reduce the voltage.)
Nominal cross section 6 mm²

Width 8.2 mm
End cover width 2.2 mm
Height NS 35/15 60.5 mm
Height NS 35/7,5 53 mm
Height NS 32 58 mm
Length 105.2 mm

Color blue
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Mechanical data
Open side panel Yes

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1

Mounting type NS 35/7,5
NS 35/15
NS 32

Item number 3072822
Packing unit 50 pc
Minimum order quantity 50 pc
Product Key BE1133
GTIN 4055626320670
Weight per Piece (including packing) 33.084 g
Weight per Piece (excluding packing) 33.084 g
Country of origin PL


ECLASS

ECLASS-9.0 27141126
ECLASS-10.0.1 27141126
ECLASS-11.0 27141126

ETIM

ETIM 8.0 EC000902

UNSPSC

UNSPSC 21.0 39121400

IECEE CB Scheme

Approval ID: NL-65060
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
1000 V 41 A 0.2 - 10

EAC

Approval ID: RU C-DE.BL08.B.00534

KEMA-KEUR

Approval ID: 71-113335
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
1000 V 41 A 0.2 - 10

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products