Plug-in bridge - FBSR 1/6/11/14-8
3033822

Plug-in bridge, non-adjacent, pitch: 8.2 mm, pin assignment: 1, 6, 11, 14, color: red


Product Details




Product type Jumper
Number of positions 16
Pitch 8.2 mm

Maximum load current 32 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)

Maximum load current 32 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)

Width 129.5 mm
Height 30 mm
Pitch 8.2 mm

Color red
Material Copper
Flammability rating according to UL 94 V0
Insulating material PA

Technical data
Pin assignment 1, 6, 11, 14

Mounting type Plug-in mounting

Item number 3033822
Packing unit 1 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key B02
Product Key BE2Z2X
GTIN 4046356862035
Weight per Piece (including packing) 12.98 g
Weight per Piece (excluding packing) 9.99 g
Customs tariff number 85366990
Country of origin CN


ECLASS

ECLASS-9.0 27141140
ECLASS-10.0.1 27141140
ECLASS-11.0 27141140

ETIM

ETIM 8.0 EC000489

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values