Plug-in bridge - FBS 1/2/4-8
3032377

Plug-in bridge, pitch: 8.2 mm, pin assignment: 1,2,4, color: red


Product Details




Product type Jumper
Number of positions 3
Pitch 8.2 mm

Maximum load current 41 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)

Maximum load current 41 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)

Width 31.1 mm
Height 29.6 mm
Pitch 8.2 mm

Color red
Material Copper
Flammability rating according to UL 94 V0
Insulating material PA

Technical data
Pin assignment 1, 2, 4

Mounting type Plug-in mounting

Item number 3032377
Packing unit 10 pc
Minimum order quantity 1 pc
Product Key BE2Z2X
GTIN 4046356986816
Weight per Piece (including packing) 7.06 g
Weight per Piece (excluding packing) 7.06 g
Country of origin DE


ECLASS

ECLASS-9.0 27141140

ETIM

ETIM 7.0 EC000489

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values