Plug-in bridge - FBS 1/3/5/7-8
3030396

Plug-in bridge, pitch: 8.2 mm, pin assignment: 1, 3, 5, 7, color: red


Product Details




Note on application Version with single- or double-sided cutting edge. Please keep in mind the possible impact on touch protection
as well as air clearances and creepage distances.

Product type Jumper
Number of positions 7
Pitch 8.2 mm

Maximum load current 24 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)

Maximum load current 24 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)

Width 55.7 mm
Height 29.6 mm
Pitch 8.2 mm

Color red
Material Copper
Flammability rating according to UL 94 V0
Insulating material PA

Technical data
Pin assignment 1, 3, 5, 7

Mounting type Plug-in mounting

Item number 3030396
Packing unit 1 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key B02
Product Key BE2Z2X
GTIN 4055626007359
Weight per Piece (including packing) 11.46 g
Weight per Piece (excluding packing) 9.99 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27141140

ETIM

ETIM 7.0 EC000489

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values