Plug-in bridge - FBS 1/4-8
3032376

Plug-in bridge, pitch: 8.2 mm, pin assignment: 1, 4, color: red


Product Details




Product type Jumper
Number of positions 4
Pitch 8.2 mm

Maximum load current 41 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)

Maximum load current 41 A (The current values for the jumpers can deviate when used in different modular terminal blocks. The precise values can be found in the accessories data for the respective modular terminal blocks.)

Width 31.1 mm
Height 29.6 mm
Pitch 8.2 mm

Color red
Material Copper
Flammability rating according to UL 94 V0
Insulating material PA

Technical data
Pin assignment 1, 4

Mounting type Plug-in mounting

Item number 3032376
Packing unit 1 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key B02
Product Key BE2Z2X
Catalog Page Page 402 (C-1-2019)
GTIN 4046356302562
Weight per Piece (including packing) 6.38 g
Weight per Piece (excluding packing) 6.27 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27141140
ECLASS-10.0.1 27141140
ECLASS-11.0 27141140

ETIM

ETIM 8.0 EC000489

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

The 2- to 50-pos. jumpers can bridge up to 50 terminal blocks in the two bridge shafts of the CLIPLINE complete system in one step