XT 2,5-TWIN/1P - Feed-through terminal block
1544639

Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 3, number of positions: 1, connection method: Push-X-connection, Rated cross section: 2.5 mm2, cross section: 0.5 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

The CLIPLINE complete COMBI terminal block ensures greater efficiency in control cabinet building through cable assemblies
In addition to the classic features of the CLIPLINE complete system, the XT-COMBI terminal blocks are characterized by the modern XT connection technology and the option of plug-in capability
The XT connection technology enables conductors to be connected directly and without tools, even without the addition of ferrules
The COMBI plug-in zone is universal; all existing COMBI connectors can be used to establish a connection with it