RB ST (2,5/4)-1,5/S
-
Reducing bridge
3214356
Reducing bridge, pitch: 6.7 mm, number of positions: 2, nominal current: 32 A, length: 23 mm, color: red
Reducing bridge, pitch: 6.7 mm, number of positions: 2, nominal current: 32 A, length: 23 mm, color: red