Crimping pliers - CRIMPFOX 10S
1212045

Crimping pliers, for ferrules without insulating collar according to DIN 46228 Part 1 and ferrules with insulating collar according to DIN 46228 Part 4, 0.14 mm2 ... 10 mm2, unlockable pressure lock, lateral entry


Product Details




Environmental Product Compliance
California Proposition 65 Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration

Product type Crimping tool
Compression Square crimp
Crimping position 1
Min. cross section 0.14 mm²
Max. cross section 10 mm²
AWG min 25
AWG max 7

Conductor connection
Cross section range, metric 0.14 mm² ... 10 mm²
Cross section range AWG 25 ... 7

Length 175 mm

Color black

Item number 1212045
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BH3
Product Key BH3131
Catalog Page Page 392 (C-5-2015)
GTIN 4046356455732
Weight per Piece (including packing) 495.2 g
Weight per Piece (excluding packing) 439.7 g
Customs tariff number 82032000
Country of origin DE


ECLASS

ECLASS-9.0 21043811
ECLASS-10.0.1 21043811
ECLASS-11.0 21043811

ETIM

ETIM 8.0 EC000168

UNSPSC

UNSPSC 21.0 27111500

EAC

Approval ID: RU x-DE.xx08.B.02974

REACh SVHC Lead 7439-92-1

Compatible Products



Your advantages

The way in which the handles and the die are arranged means that the ferrules can be fitted however the tool is held
These compact crimping pliers have been designed to reduce effort when working