RB PTPOWER 35-ST(2,5/4)
-
Reducing bridge
3030900
Reducing bridge, for bridging of PTPOWER 35 to ST or PT ..N terminal blocks with nominal cross section of 2.5 mm2 and 4 mm2, pitch: 10.8 mm, number of positions: 2, nominal current: 45 A, length: 5 mm, color: red