PML-T101 (26X280)R
-
Pipeline marker
1014229
Pipeline marker, Roll, green, pre-printed, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2: pre-printed, mounting type: adhesive, diameter: 0 mm, Number of individual labels: 250, text field height: 26 mm, text field width: 280 mm
Product details
Product type | System marking |
Area of application | Pipeline labels |
Pipeline identification according to DIN 2403 | |
Type | Rectangle |
Marking | |
Number of individual labels | 250 |
Printing | pre-printed |
Width | 280 mm |
Height | 26 mm |
Length | 26 mm |
Diameter | 0.00 mm |
Text field | |
Text field width | 280 mm |
Text field height | 26 mm |
RoHS compliant | yes |
Foil strength | 50 µm |
Adhesive | Acrylic |
Color | green (RAL 6021) |
Material | Polyester |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 150 °C |
Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Shelf life | 2 years |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | adhesive |
Item number | 1014229 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BG2 |
Product key | BG2611 |
Catalog page | Page 378 (C-3-2019) |
GTIN | 4046356784252 |
Weight per piece (including packing) | 495.21 g |
Weight per piece (excluding packing) | 495.21 g |
Customs tariff number | 39199080 |
Country of origin | DE |
ECLASS
ECLASS-11.0 | 40200202 |
ECLASS-12.0 | 40200202 |
ECLASS-13.0 | 40200202 |
ETIM
ETIM 9.0 | EC001777 |
UNSPSC
UNSPSC 21.0 | 55121700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK E.300 DOUBLE - Thermal transfer printer 1472379
-
TM-RIBBON 110 WH 101 - Ink ribbon 1099966
-
PML-GHS100 (13X13)R - Hazardous substances label 1014289
-
PML-GHS100 (25X25)R - Hazardous substances label 1014290
-
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK X1.2 - Thermal transfer printer 5146231
-
PML-GHS101 (25X25) - Hazardous substances label 1014270
-
PML-GHS102 (13X13) - Hazardous substances label 1014271
-
PML-GHS102 (25X25) - Hazardous substances label 1014272
-
PML-GHS103 (13X13) - Hazardous substances label 1014273
-
PML-GHS103 (25X25) - Hazardous substances label 1014274
-
PML-GHS104 (13X13) - Hazardous substances label 1014275
-
PML-GHS104 (25X25) - Hazardous substances label 1014276
-
PML-GHS105 (13X13) - Hazardous substances label 1014277
-
PML-GHS105 (25X25) - Hazardous substances label 1014278
-
PML-GHS106 (13X13) - Hazardous substances label 1014279
-
PML-GHS106 (25X25) - Hazardous substances label 1014280
-
PML-GHS107 (13X13) - Hazardous substances label 1014281
-
PML-GHS107 (25X25) - Hazardous substances label 1014282
-
PML-GHS108 (13X13) - Hazardous substances label 1014283
-
PML-GHS108 (25X25) - Hazardous substances label 1014284
-
PML-GHS109 (13X13) - Hazardous substances label 1014285
-
PML-GHS109 (25X25) - Hazardous substances label 1014286
-
US-PML-GHS100 (13X13) - Hazardous substances label 1014287
-
US-PML-GHS100 (25X25) - Hazardous substances label 1014288
Your advantages
Stick-on pipeline markers, unmarked
Suitable for indoor and outdoor use
Pipeline marking according to DIN 2403
In combination with the PML-GHS hazardous substances labels, marking which conforms to the Ordinance on Hazardous Substances (GefStoffV) can be applied
High adhesive strength
Finely perforated arrowheads enable the arrowheads which are not required to be easily removed
High temperature resistance
Group 1 (water)
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates