PML-GHS101 (25X25)
-
Hazardous substances label
1014270
Hazardous substances label, Sheet, red/white, labeled: Explosive, mounting type: adhesive, diameter: 0 mm, Number of individual labels: 4
Product details
Product type | Warning label printed |
Area of application | Hazardous substance labels |
Hazardous substance labeling according to CLP/GHS regulation | |
Type | Diamond |
Marking | |
Number of individual labels | 4 |
Printing | Explosive |
Width | 25 mm |
Height | 25 mm |
Length | 25 mm |
Diameter | 0.00 mm |
Color | red/white |
Material | Polyester |
Components | Silicone-free |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 150 °C |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | adhesive |
Item number | 1014270 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Note | Made to order (non-returnable) |
Sales key | BG2 |
Product key | BG2624 |
Catalog page | Page 350 (C-5-2015) |
GTIN | 4046356786874 |
Weight per piece (including packing) | 6 g |
Weight per piece (excluding packing) | 1 g |
Customs tariff number | 39199080 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PML-T101 (52X560)R - Pipeline marker 1014230
-
PML-T102 (26X280)R - Pipeline marker 1014231
-
PML-T102 (52X560)R - Pipeline marker 1014232
-
PML-T103 (26X280)R - Pipeline marker 1014233
-
PML-T103 (52X560)R - Pipeline marker 1014234
-
PML-T104 (26X280)R - Pipeline marker 1014235
-
PML-T104 (52X560)R - Pipeline marker 1014236
-
PML-T105 (26X280)R - Pipeline marker 1014237
-
PML-T105 (52X560)R - Pipeline marker 1014238
-
PML-T106 (26X280)R - Pipeline marker 1014239
-
PML-T106 (52X560)R - Pipeline marker 1014240
-
PML-T107 (26X280)R - Pipeline marker 1014241
-
PML-T107 (52X560)R - Pipeline marker 1014242
-
PML-T108 (26X280)R - Pipeline marker 1014243
-
PML-T108 (52X560)R - Pipeline marker 1014244
-
PML-T109 (26X280)R - Pipeline marker 1014245
-
PML-T109 (52X560)R - Pipeline marker 1014246
-
PML-T110 (26X280)R - Pipeline marker 1014247
-
PML-T110 (52X560)R - Pipeline marker 1014248
-
PML-T101 (26X280)R CUS - Pipeline marker 1014249
-
PML-T101 (52X560)R CUS - Pipeline marker 1014250
-
PML-T102 (26X280)R CUS - Pipeline marker 1014251
-
PML-T102 (52X560)R CUS - Pipeline marker 1014252
-
PML-T103 (26X280)R CUS - Pipeline marker 1014253
-
PML-T103 (52X560)R CUS - Pipeline marker 1014254
-
PML-T104 (26X280)R CUS - Pipeline marker 1014255
-
PML-T104 (52X560)R CUS - Pipeline marker 1014256
-
PML-T105 (26X280)R CUS - Pipeline marker 1014257
-
PML-T105 (52X560)R CUS - Pipeline marker 1014258
-
PML-T106 (26X280)R CUS - Pipeline marker 1014259
-
PML-T106 (52X560)R CUS - Pipeline marker 1014260
-
PML-T107 (26X280)R CUS - Pipeline marker 1014261
-
PML-T107 (52X560)R CUS - Pipeline marker 1014262
-
PML-T108 (26X280)R CUS - Pipeline marker 1014263
-
PML-T108 (52X560)R CUS - Pipeline marker 1014264
-
PML-T109 (26X280)R CUS - Pipeline marker 1014265
-
PML-T109 (52X560)R CUS - Pipeline marker 1014266
-
PML-T110 (26X280)R CUS - Pipeline marker 1014267
-
PML-T110 (52X560)R CUS - Pipeline marker 1014268
Your advantages
High adhesive strength
High temperature resistance
Stick-on hazardous substances labels, preprinted with symbol
The markers conform to the GHS international standard
Suitable for indoor and outdoor use
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates