Thermal transfer printer - THERMOMARK ROLL 2.0
1085260

Thermal transfer printer for material off the roll, incl. Euro/US power cable and USB cable. Support CD includes user manuals in several languages, links to firmware, drivers, and planning and marking software. Operating instructions printed in German and English. 1 roll of labels EML (20x8)R white = 1000 labels, ink ribbon = 50 m

Free Download available. Downloads

Product Details


The THERMOMARK ROLL 2.0 prints markers in roll format for top quality terminal, wire, cable, equipment, and plant marking applications. You can easily create high-quality printed labels and markers.



Product type Printing system
Device properties
Print width 105 mm
Print resolution 300 dpi
Operating system MS Windows Vista, MS Windows 7 (32/64-bit), MS Windows 8 (32/64-bit), MS Windows 8.1 (32/64-bit), MS Windows 10 (32/64-bit), Server 2008, Server 2008 R2, Server 2012, Server 2012 R2

Supply
Supply voltage range 100 V AC ... 240 V AC (50 Hz ... 60 Hz)

Interface 10/100 Mbps Ethernet, USB 2.0, RS-232

Width 240 mm
Height 189 mm
Length 320 mm

Ambient conditions
Ambient temperature (operation) 10 °C ... 35 °C

Item number 1085260
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BG1
Product Key BG1221
Catalog Page Page 40 (C-3-2019)
GTIN 4055626834764
Weight per Piece (including packing) 6,370 g
Weight per Piece (excluding packing) 6,289 g
Customs tariff number 84433210
Country of origin DE


ECLASS

ECLASS-9.0 19140104
ECLASS-10.0.1 19140104
ECLASS-11.0 19140104

ETIM

ETIM 8.0 EC001672

UNSPSC

UNSPSC 21.0 43212100

EAC

Approval ID: RU D-DE.GB09.B.00141

CCC

Approval ID: 2019010904194065

KC

Approval ID: R-R-YG3-TR20

EAC

Approval ID: RU D-DE.HB49.B.00023

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 10;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

The THERMOMARK ROLL 2.0 prints marking material in roll format. For applications in terminal, wire, cable, equipment, and plant marking
Printing of punched and continuous adhesive labels, insert labels, and shrink sleeves
Fast, high-quality, and durable printing
Easy and intuitive operation via touch color display
Maintenance-free operation with proven thermal transfer printer technology
Easy to control with the PROJECT COMPLETE software
USB and Ethernet connections