Warning label, Card, Mixed color, unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, Number of individual labels: 16, text field height: 25 mm, text field width: 25 mm
Warning labels
Warning label, Sheet, Mixed color, labeled: Lightning flash, mounting type: adhesive, Number of individual labels: 9, text field height: 100 mm, text field width: 100 mm
Warning label, Sheet, Mixed color, labeled: Lightning flash, mounting type: adhesive, Number of individual labels: 25, text field height: 25 mm, text field width: 25 mm
Warning label, Card, Mixed color, unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, Number of individual labels: 6, text field height: 50 mm, text field width: 50 mm
Warning label, can be ordered: by line, Mixed color, labeled according to customer specifications, mounting type: adhesive, text field height: 50 mm, text field width: 50 mm
Warning label, Sheet, Mixed color, labeled: Lightning flash and warning in German, English, mounting type: adhesive, Number of individual labels: 3, text field height: 37 mm, text field width: 74 mm
Warning label, Card, Mixed color, unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, Number of individual labels: 1, text field height: 100 mm, text field width: 100 mm
Warning label, can be ordered: by line, Mixed color, labeled according to customer specifications, mounting type: adhesive, diameter: 0 mm, text field height: 25 mm, text field width: 25 mm
Warning label, can be ordered: by card, Mixed color, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 1, text field height: 100 mm, text field width: 100 mm
Warning label, can be ordered: by line, Mixed color, labeled according to customer specifications, mounting type: adhesive, text field height: 100 mm, text field width: 100 mm